StarTech.com

Gigabit Ethernet over Coaxial Unmanaged Network Extender Kit - 2.4km

Extend an Ethernet network over Coaxial cable up to 1.5 miles (2.4km)

Product ID: EOC1110K

  • Plug-and-play design for simple installation; no configuration or software required
  • Uses existing coaxial cable, RG-59, RG-6, RG-7, or RG-11
  • Transmit up to 2.4 km (1.5 mi)
View More
  • Transparent TCP/IP Operations
  • Auto-MDIX and Auto-negotiation 10/100/1000Base-T and Full or Half-Duplex on the Ethernet port
  • Compliant with HCNA (ITU G.9954 – HPNA 3.1)
  • Status LEDs for simple monitoring of the device and connection status
463,99 € EUR exc VAT
556,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards HCNA (ITU G.9954 – HPNA 3.1)
IEEE 802.3 10BASE-T
IEEE 802.3ab 1000BASE-T
IEEE 802.3u 100BASE-TX
Performance
Max Transfer Distance 2.4 km (1.5 mi)
Maximum Data Transfer Rate Up to 112Mbps @ 2,952 ft (900 m)
Up to 64Mbps @ 1.5 mi (2.4 km)
Speed/distance will vary depending on type/quality of line used (see manual for detailed chart)
MTBF 57,000 Hours
Transmission Power 0 dBm, 12~44MHz
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
2 - Type F (RF Coax) Female
Remote Unit Connectors 1 - RJ-45 Female
2 - Type F (RF Coax) Female
Special Notes / Requirements
System and Cable Requirements 75Ω (ohm) coaxial RG-59, RG-6, RG-7, or RG-11 cable is required
Indicators
LED Indicators 1 - Coax Link/Activity
1 - Coax Sync
1 - LAN Link/Activity
1 - Power
Power
Center Tip Polarity Positive
Input Current 0.36A
Input Voltage 100 - 240 AC
Output Current 1.6 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 4
Power Source 2 AC Adapters Included
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Product Height 2.9 cm [1.1 in]
Product Length 77 mm [3 in]
Product Width 13.8 cm [5.4 in]
Weight of Product 667 g [23.5 oz]
Packaging Information
Package Height 16.4 cm [6.5 in]
Package Length 19.5 cm [7.7 in]
Package Width 23.8 cm [9.4 in]
Shipping (Package) Weight 1.6 kg [3.5 lb]
What's in the Box
Included in Package 1 - Local Unit
1 - Remote Unit
2 - Universal Power Adapters (NA/EU/UK) or AU in Austrlia
1 - User Manual

Certifications

Accessories