StarTech.com

2-Port Gigabit PoE+ Extender - 802.3at and 802.3af - 100 m (330 ft)

Extend two Power over Ethernet devices by 100 meters, or daisy chain up to four extenders for longer distance

Product ID: POEEXT2GAT

  • Deploy, power, and access two Gigabit PoE-powered devices (PD) located 330 ft. away, and in locations where power outlets are unavailable
  • Daisy-chain four extenders up to 500 m (1640 ft.) total range (reduced power output at each connection)
  • Compact, wall-mountable, and rugged metal housing for convenience and reliability
View More
  • 4kV ESD and surge protection
  • Plug-and-play setup with no power adapter required
  • IEEE 802.3at 30W input to IEEE 802.3at/af 23W output
  • 52V to 56V output voltage
  • Automatically detects your connected PD to prevent damage if incorrectly installed
  • No external power adapter required
212,99 € EUR exc VAT
255,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3af PoE, IEEE 802.3at PoE+
IEEE 802.3 10BASE-T, IEEE 802.3u 100BASE-TX, IEEE 802.3ab 1000BASE-T
Ports 2
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Flow Control Half-duplex back-pressure
IEEE 802.3x pause frame for full-duplex
Full Duplex Support Yes
Jumbo Frame Support No
Maximum Cable Length 100 m [328 ft]
Maximum Data Transfer Rate 2 Gbps (Full-Duplex)
MTBF 50,000 Hours
Power Output up to 23W
Surge Protection EN61000-4-2 (ESD) - 4kV
EN61000-4-5 (Surge) - 4kV
Switching Architecture Store-and-Forward
Connector(s)
Connector Type(s) 3 - RJ-45 Female
Special Notes / Requirements
Note Total extension distances can often be shorter due to power delivery voltage-drop on the connected cables. Maximum distances can vary based on the quality of the UTP cables and the environment.
Patents and Licenses The following patents are licensed for this product. This list might not be all inclusive.
• United States Patent No. 5,406,260 (expired)
• United States Patent No. 6,650,622
• United States Patent No. 7,457,250
• United States Patent No. 8,155,012
• United States Patent No. 8,902,760
• United States Patent No. 8,942,107
• United States Patent No. 9,019,838
• United States Patent No. 9,049,019
• United States Patent Application No. 14/695,456
• United States Patent Application No. 14/726,940
System and Cable Requirements If your connected device does not meet the IEEE 802.3af or IEEE 802.3at PoE standard, then the POEEXT2GAT will not pass-through power to the connected device / Ethernet cable.
Indicators
LED Indicators 3 - Port Link / Activity
3 - PoE Power
Power
Output Voltage 52 ~ 56 DC
Power Consumption (In Watts) 3 W Max
Power Source PoE-Powered
Environmental
Humidity 5~90% RH (Non-Condensing)
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 2.7 cm [1.1 in]
Product Length 14 cm [5.5 in]
Product Width 77 mm [3 in]
Weight of Product 239 g [8.4 oz]
Packaging Information
Package Height 99 mm [3.9 in]
Package Length 16.9 cm [6.7 in]
Package Width 12.3 cm [4.8 in]
Shipping (Package) Weight 367 g [13 oz]
What's in the Box
Included in Package 1 - Gigabit PoE extender
4 - rubber feet
1 - quick-start guide
Auto-Negotiation Yes

Certifications

Related Products

1-Port Gigabit PoE+ Extender - 802.3at and 802.3af - 100 m (330 ft)
POEEXT1GAT
1-Port Gigabit PoE+ Extender - 802.3at and 802.3af - 100 m (330 ft)

Scale your Power over Ethernet connection by 100m, or daisy chain up to four extenders for longer distance

181,99 € exc VAT
218,39 € inc VAT
Gigabit Ethernet over Coaxial Unmanaged Network Extender Kit - 2.4km
EOC1110K
Gigabit Ethernet over Coaxial Unmanaged Network Extender Kit - 2.4km

Extend an Ethernet network over Coaxial cable up to 1.5 miles (2.4km)

463,99 € exc VAT
556,79 € inc VAT

Accessories