Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com1000 Mbps Gigabit Single Mode Fiber Ethernet Media Converter SC 15km
Convert and extend a Gigabit Ethernet connection up to 15 km over Single Mode SC fiber
Product ID: MCMGBSC15EU
- LED Indicators for simple Ethernet/Fiber network link monitoring
- Compact design
- Supports forced full duplex or auto-negotiation modes on the fiber link
- Simple installation with little to no configuration necessary
- Supports a maximum Single-mode fiber optic cable distance of 15km
- Supports 802.3ab 1000Base-TX, and 1000Base-LH industry standards
- Supports IEEE 802.1q Tag VLAN pass through
- Supports transparent Q-in-Q double tagged frames
- Auto detects half/full duplex transfer mode from the TX port
- Auto negotiation MDI/MDI-X (Crossover for TX port)
Not Available
May be in stock with partners
From a Partner
Support
Overview
The MCMGBSC15EU Ethernet Media Converter converts transparently to/from 1000Base-T Ethernet signals and 1000Base-LH optical signals providing a cost-effective Ethernet-fiber/copper-fiber link - perfect for extending an Ethernet network connection over a Single Mode fiber backbone.
Supporting a Single Mode fiber optic cable distance of up to 15-kilometers (9.32-miles), this Fiber Media Converter delivers a simple solution for connecting Gigabit Ethernet networks to remote locations using SC-terminated SM fiber, while ensuring solid network performance and scalability.
The StarTech.com Advantage
- Compact, lightweight design ensures portability and simplifies mounted installations
- Easily installed into any scenario with little to no configuration needed
- Free Lifetime Technical Support
Applications
Extending an Ethernet connection by up to 15km (9.32 miles) using a fiber backbone
Creates an economical Ethernet-fiber/copper-fiber link for connecting remote sub-networks to larger fiber optic networks/backbones
Converts Ethernet to fiber, fiber to copper/Ethernet, ensuring optimum network scalability for connecting two or more Ethernet network nodes (e.g. connecting two buildings on the same campus)
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V931841 | |
UPC Code | 065030836319 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Industry Standards | IEEE 802.3z 1000BASE-LX/LH | |
PoE | No | |
WDM | No | |
Performance | ||
Fiber Operating Mode | Half/Full-Duplex | |
Fiber Type | Single Mode | |
Max Transfer Distance | 15 km (9.3 mi) | |
Maximum Data Transfer Rate | 1000 Mbps (1 Gbps) | |
Wavelength | 1310nm | |
Connector(s) | ||
Local Unit Connectors | 1 - RJ-45 Female | |
Remote Unit Connectors | 1 - Fiber Optic SC Duplex Female | |
Indicators | ||
LED Indicators | 1 - FX Link: On - Valid Fiber Link | |
1 - Power Indicator | ||
1 - TP Link: On - Valid Ethernet Link | ||
1 - TP RX: On - Receiving Data on the Ethernet Link | ||
Power | ||
Center Tip Polarity | Positive | |
Input Voltage | 230 AC | |
Output Current | 0.8A | |
Output Voltage | 9 DC | |
Plug Type | M | |
Power Consumption (In Watts) | 7.2 | |
Power Source | AC Adapter Included | |
Environmental | ||
Humidity | 90% RH | |
Operating Temperature | 0°C to 40°C (32°F to 104°F) | |
Storage Temperature | -10°C to 70°C (14°F to 158°F) | |
Physical Characteristics | ||
Color | Black | |
Product Height | 27 mm [1.1 in] | |
Product Length | 99 mm [3.9 in] | |
Product Weight | 450 g [15.9 oz] | |
Product Width | 73 mm [2.9 in] | |
Packaging Information | ||
Shipping (Package) Weight | 0.5 kg [1 lb] | |
What's in the Box | ||
Included in Package | 1 - Media Converter | |
1 - Power Adapter | ||
1 - User's Manual |
Related Products
Gigabit 850nm Multi Mode SFP Fiber Optical Transceiver - LC 550m
Add, replace or upgrade SFP modules on gigabit fiber equipment
1000 Mbps Gigabit Ethernet Multi Mode SC Fiber PCI Express Card - 550m
Add a gigabit Multi-mode SC fiber port to your system through PCI Express
Accessories
Product Support
Drivers & Downloads
Manual(s):
-
MCMGBSC15xx.pdf
English
Compliance Letter(s):
Data Sheet(s)
- MCMGBSC15EU_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
Different optical cables are needed for different applications. Before you select a cable to interconnect fiber devices, make sure that the following things match:
-
Mode: Single Mode or Multi Mode.
-
Wavelength: For example, 850 nm, 1310 nm, or 1550 nm.
Note: The above properties cannot be converted or changed by a cable.
When you select a cable, make sure that the cable ends (for example, LC, SC, ST, or MT) match the fiber media devices.
Simplex and duplex ends are available for most connector types. Simplex cables have the connectors separate, where duplex cables have the transmit (TX) and receive (RX) connectors joined together. StarTech.com fiber media devices are compatible with simplex and duplex connectors.
It does not matter which diameter or OM classification the cable uses, as long as it meets the mode requirement.
Fiber media converters can be used to convert a standard Ethernet connection to a standard fiber connection, or can be used to extend a copper Ethernet network. When you use fiber media converters to extend a copper Ethernet network, make sure that the same fiber standards are being used on either end of the fiber network.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with a fiber media converter, there are some quick tests that you can complete to rule out potential problems. To identify what the source of the issue is, observe the power LED, LAN LEDs, and fiber link LED on the units.
If the power LED is not illuminated for the transmitter or the receiver, complete the following:
-
Make sure that you are using the provided power adapter(s).
-
Make sure that the adapter is plugged into a compatible wall outlet.
-
Make sure that the adapter is plugged into both the transmitter and receiver.
If another LED is not operating as expected, make sure that the components in your setup are working correctly. To test your setup components, try the following:
-
Use the cables, fiber media converter, and network devices (including SFPs, if applicable) in another setup to see if the problem is with the components or the setup.
-
Use different cables, fiber media converter, and network devices (including SFPs, if applicable) in your setup to see if the problem persists. Ideally, you should test components that you know work in another setup.
When you test your cables, it is recommended that you do the following:
-
Test each cable individually.
-
Use short cables when you are testing.
Make sure that the DIP switches are set to the following:
-
DIP switches should be identical on both local and remote units. By default, DIP switches are set to Off (the switch is pointing up).
-
For more information about the advanced configuration options, refer to the manual for your product.
If you cannot establish a network connection between your local and remote units, you need to do the following to make sure that the issue is not related to the network configuration:
-
Use two computer systems directly connected to the fiber media converter LAN ports.
-
Open a command prompt on Computer 1 and ping Computer 2.
If the issue is not related to the network configuration, you should receive a response from Computer 2.
For more information on how to ping another network device, refer to the following FAQ: https://www.startech.com/support/faqs/technical-support?topic=networking#ping-test-windows-mac-os.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+