StarTech.com

1000 Mbps Gigabit Single Mode Fiber Media Converter LC 40 km

Convert and extend a Gigabit Ethernet connection up to 24.8 miles/40km over Single Mode LC fiber

Product ID: ET1000S40LC2

  • Supports standalone operation, or installation into the ETCHS2U Rackmount Chassis
  • Advanced features include Link-loss forwarding, remote monitor status, two frame lengths
  • Maximum Fiber Cable length of 40 Km
View More
  • Supports full or half-duplex operation
  • Easy installation
546,99 € EUR exc VAT
656,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE802.3ab (1000BASE-T)
IEEE802.3z (1000BASE-SX/LX)
PoE No
WDM No
Performance
Auto MDIX Yes
Fiber Operating Mode Half/Full-Duplex
Jumbo Frame Support 9K max.
Max Transfer Distance 40 km (24.8 mi)
Maximum Data Transfer Rate 2000 Mbps (full duplex mode)
MTBF 65,000 Hours
Type Single Mode
Wavelength 1310nm
Connector(s)
Local Unit Connectors 1 - Fiber Optic LC Duplex Female
1 - RJ-45 Female
Power
Center Tip Polarity Positive
Input Current 0.36A
Input Voltage 100 - 240 AC
Output Current 1.6 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 4
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Product Height 2.4 cm [0.9 in]
Product Length 15.5 cm [6.1 in]
Product Width 87 mm [3.4 in]
Weight of Product 407 g [14.4 oz]
Packaging Information
Package Height 89 mm [3.5 in]
Package Length 13.8 cm [5.4 in]
Package Width 20.5 cm [8.1 in]
Shipping (Package) Weight 754 g [26.6 oz]
What's in the Box
Included in Package 1 - Fiber Media Converter
1 - Universal power adapter: comes ready for NA/EU/UK only when you buy in NA/EU/UK; comes ready for Australia and New Zealand only when you buy in Australia and New Zealand
1 - Grounding Screw
1 - Instruction Manual

Certifications

Accessories