StarTech.com

10/100Mbps Ethernet to USB 2.0 Network LPR Print Server

Share a standard USB printer with multiple users over an Ethernet network

Product ID: PM1115U2

  • Share a single USB printer with multiple users over a network
  • Print from any network computer, across the office or over the Internet
  • Provides a reliable Ethernet connection with 10Base-T/100Base-TX auto-sensing
View More
  • Compliant with USB 2.0
  • Compatible with most standard printers
  • Easy to configure using Windows based setup program or web-based management
  • Supports LPR network printing, Bonjour Print Services
  • Full-duplex support
  • Jumbo frame support
  • Auto MDI-X support
  • Compact housing
66,99 € EUR exc VAT
80,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID EST - EST2862B
Industry Standards Compliant with IEEE 802.3 10BASE-T and IEEE 802.3u 100BASE-TX
Ports 1
Performance
Auto MDIX Yes
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Max Distance 100 m / 330 ft
Maximum Data Transfer Rate 100 Mbps
Remote Management Ability Yes
Supported Protocols LPR
Connector(s)
External Ports 1 - RJ-45 Female
1 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility Windows® XP, 7, 8 / RT, 10
Windows Server® 2003, 2008 R2, 2012
Mac OS® 10.6 to 10.10
Special Notes / Requirements
Note OS Compatibility refers to the included software only - the Print Server itself can be used without software on most platforms that support network printing
System and Cable Requirements Printer with USB connection
USB printer cable not included
Indicators
LED Indicators 1 - Power
1 - Link
1 - Activity
Power
Center Tip Polarity Positive
Input Current 0.25
Input Voltage 100 - 240 AC
Output Current 1A
Output Voltage 5 DC
Plug Type H
Power Consumption (In Watts) 2
Power Source AC Adapter Included
Environmental
Humidity 10% ~ 90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 2.3 cm [0.9 in]
Product Length 53 mm [2.1 in]
Product Width 54 mm [2.1 in]
Weight of Product 62 g [2.2 oz]
Packaging Information
Package Height 54 mm [2.1 in]
Package Length 21.5 cm [8.5 in]
Package Width 14.9 cm [5.9 in]
Shipping (Package) Weight 326 g [11.5 oz]
What's in the Box
Included in Package 1 - USB 2.0 network LPR print server
1 - universal power adapter (NA/JP, UK, EU, ANZ)
1 - RJ45 network cable
1 - quick start guide
1 - software CD

Compatibility

View full OS compatibility
Windows® XP, 7, 8 / RT, 10
Windows Server® 2003, 2008 R2, 2012
Mac OS® 10.6 to 10.10

Certifications

Accessories