StarTech.com

2-Port Serial-to-IP Ethernet Device Server - RS232 - Metal and Mountable

Connect, configure and manage two remote RS232 serial devices, over an IP network

Product ID: NETRS2322P

  • Two RS232 (DB9) serial ports, integrated into a durable, metal housing that’s ideal for industrial environments
  • Built-in mounting brackets let you easily install the device server to a wall or surface
  • Redundant power input using the provided power adapter, or 9~36V DC terminal block input
View More
  • Extended operating temperature range — 0°C to 85°C (32°F to 185°F)
  • Up to 460.8Kbps serial baud rate
  • Remote management and customization using the provided Windows based VCOM software or the Web interface
  • Supports Telnet, ICMP, IP, TCP, UDP, DHCP and BOOTP protocols
  • 15kV Air and 8kV contact ESD (Electrostatic Discharge) Protection
  • 10/100Mbps RJ45 port that supports IEEE 802.3 (10BASE-T) and IEEE 802.3u (100BASE-TX) protocols
286,99 € EUR exc VAT
344,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3 10BASE-T, IEEE 802.3u 100BASE-TX
Interface Serial
Ports 2
Performance
Auto MDIX Yes
Compatible Networks 10/100 Mbps
Data Bits 7, 8
Flow Control XON/XOFF, RTS/CTS, None
Full Duplex Support Yes
Isolation 2500 Vrms
Max Baud Rate 460.8 Kbps
Parity None, Even, Odd, Space, Mark
Remote Management Ability Yes
Serial Protocol RS-232
Supported Protocols ICMP, IP, TCP, UDP, DHCP, BOOTP, Telnet
Surge Protection ESD (Electrostatic Discharge) Protection:

15kV Human Body Model (HBM)
15kV IEC1000-4-2 Air
8kV IEC1000-4-2 Contact
Connector(s)
Connector Type(s) 2 - DB-9 (9 pin, D-Sub) Male
1 - RJ-45 Female
1 - Terminal Block (2 Wire)
Software
OS Compatibility Virtual COM software - Windows® Only:
Windows Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016, 2019

Note: The device server’s hardware is compatible with Mac OS and Linux®; however, the provided Virtual COM software is not compatible with these operating systems.
When used with a Mac or Linux operating system, the device server can only be configured using the Web-GUI.
Indicators
LED Indicators 2 - Status
2 - Port 1
2 - Port 2
1 - 10/100Mbps LAN
1 - Link / Activity
Power
Center Tip Polarity Positive
Input Current 1.5 A
Input Voltage 100 - 240 AC
Output Current 3 A
Output Voltage 12V DC
Power Consumption (In Watts) 36
Power Source AC Adapter Included
Environmental
Humidity 20~80% RH (Non-condensing)
Operating Temperature 0°C to 85°C (32°F to 185°F)
Storage Temperature -45°C to 130°C (-49°F to 266°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 2.3 cm [0.9 in]
Product Length 11.2 cm [4.4 in]
Product Width 81 mm [3.2 in]
Weight of Product 320 g [11.3 oz]
Packaging Information
Package Height 53 mm [2.1 in]
Package Length 21.8 cm [8.6 in]
Package Width 15 cm [5.9 in]
Shipping (Package) Weight 685 g [24.2 oz]
What's in the Box
Included in Package 1 - 2-port serial device server
1 - terminal block (2-wire)
1 - universal power adapter (NA/EU/UK/AU)
1 - software CD
1 - quick start guide
Auto-Negotiation Yes

Compatibility

View full OS compatibility
Virtual COM software - Windows® Only:
Windows Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016, 2019

Note: The device server’s hardware is compatible with Mac OS and Linux®; however, the provided Virtual COM software is not compatible with these operating systems.
When used with a Mac or Linux operating system, the device server can only be configured using the Web-GUI.

Certifications

Related Products

1-Port Serial-to-IP Ethernet Device Server - RS232 - DIN Rail Mountable
NETRS232
1-Port Serial-to-IP Ethernet Device Server - RS232 - DIN Rail Mountable

A cost-effective way to connect, configure, and manage a remote RS-232 serial device over an IP network

126,99 € exc VAT
152,39 € inc VAT
1 Port Industrial RS-232 / 422 / 485 Serial to IP Ethernet Wireless Device Server with Redundant Power
NETRS232485W
1 Port Industrial RS-232 / 422 / 485 Serial to IP Ethernet Wireless Device Server with Redundant Power

Connect to, configure and remotely manage an RS232 or RS422/485 serial device over a WiFi/wired connection

327,99 € exc VAT
393,59 € inc VAT
4 Port Industrial RS-232 / 422 / 485 Serial to IP Ethernet Device Server - PoE-Powered - 2x 10/100Mbps Ports
NETRS42348PD
4 Port Industrial RS-232 / 422 / 485 Serial to IP Ethernet Device Server - PoE-Powered - 2x 10/100Mbps Ports

Remotely manage 4 industrial RS232 or RS422/485 serial device over an IP network, with redundant 10/100 Ethernet ports

689,99 € exc VAT
827,99 € inc VAT
1-Port Serial-to-IP Ethernet Device Server - RS232 - DIN Rail and Surface Mountable - Aluminum
NETRS2321P
1-Port Serial-to-IP Ethernet Device Server - RS232 - DIN Rail and Surface Mountable - Aluminum

Connect to, configure and remotely manage an RS-232 serial device over an IP network

175,99 € exc VAT
211,19 € inc VAT

Accessories