Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com4 Port Industrial RS-232 / 422 / 485 Serial to IP Ethernet Device Server - PoE-Powered - 2x 10/100Mbps Ports
Remotely manage 4 industrial RS232 or RS422/485 serial device over an IP network, with redundant 10/100 Ethernet ports
Product ID: NETRS42348PD
- Redundant power input via Power over Ethernet, or 12-48V DC terminal block
- Redundant dual Ethernet ports with < 10ms recovery time
- Up to 460.8 Kbps baud rate
- IP-30 industrial casing
- Supports RS232, RS422 and RS485 serial protocols
- Supports ICMP, IP, TCP, UDP, DHCP, BOOTP, ARP/RARP, DNS, SNMP MIB II
- SSL, SSH, and HTTPS data encryption and security protocols
- Wall or DIN rail mountable
- Configurable via software utility, or web browser
- 8KV air, and 4KV contact ESD (Electrostatic Discharge) Protection
- 1KV isolation on PoE port
- Simultaneous connection with up to five host devices
The PoE-powered NETRS42348PD 4-Port Industrial Serial Device Server lets you remotely manage up to four industrial RS232/422/485 serial devices over a local or wide area network (LAN/WAN), with redundant power inputs and dual 10/100Mbps Ethernet ports.
To minimize downtime, this intuitive dual Ethernet serial over IP solution maintains connection to your critical equipment by automatically switching to its secondary LAN port within 10 milliseconds of a network failure or disruption.
Ideal for industrial environments, the serial to Ethernet device server accepts wide-range 12-48V DC power input via a terminal block, or through a PoE RJ45 port. Redundant power inputs keep the device server functional in the event of power surges or failures, and when used with a PoE-capable switch or injector, the serial device server can be conveniently installed in locations where terminal block power is unavailable.
This device server supports baud rates up to 460.8Kbps which provides a smooth, high-speed connection to your serial devices. The device server also offers support for HTTPS, SSH and SSL to ensure secure communication, while integrating support for IP, HTTP, ICMP, DHCP, TCP and UDP protocols. You can customize the serial device server to suit your application with versatile browser-based or virtual com port software configuration.
Ensuring performance in harsh environments, this serial device server offers 8KV air, and 4KV contact ESD (Electrostatic Discharge) protection and features a rugged, IP-30 case design that is both DIN rail and wall-mountable.
Backed by a 5-year StarTech.com warranty and free lifetime technical support.
Applications
- Factory or warehouse environments subject to harsh conditions and large temperature variances
- Industrial locations where critical equipment requires backup power and LAN connections
- Manufacturing (CNC machinery, process control equipment, serial printers)
- Security (UPS control, access key panels, video cameras, card readers)
- Environmental Control (lighting, temperature, clocks)
- POS (credit/debit card readers, receipt printers, cash registers, scales)
The StarTech.com Advantage
- Maintain serial connectivity during disruptions with redundant power and network inputs
- Suitable for harsh environments with ESD protection and a rugged, metal enclosure
- Mount on DIN rails or on a surface with the attached mounting brackets
Product Numbers
Ingram Austria
V933049
UPC Code
065030854542
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | 5 Years | |
Hardware | ||
Industry Standards | IEEE 802.3, IEEE 802.3u IEEE 802.3af PoE |
|
Interface | Serial | |
Ports | 4 | |
Performance | ||
Auto MDIX | Yes | |
Compatible Networks | 10/100 Mbps | |
Data Bits | 5, 6, 7, 8 | |
Flow Control | XON/XOFF, RTS/CTS, DTR/DSR | |
Max Baud Rate | 460.8 Kbps | |
Maximum Data Transfer Rate | 460.8 Kbps | |
MTBF | 569,972 Hours | |
Parity | Odd, Even, None, Mark, Space | |
Remote Management Ability | Yes | |
Security Features | 128-bit SSL Encryption | |
Serial Protocol | RS-232/422/485 | |
Stop Bits | 1, 1.5, 2 | |
Supported Protocols | ICMP, IP, TCP, UDP, DHCP, BOOTP, SSH, DNS, SNMP V1/V2c, HTTPS, SMTP, SSL, PPPoE, DDNS | |
Connector(s) | ||
Connector Type(s) | 4 - DB-9 (9 pin, D-Sub) Male | |
2 - RJ-45 Female | ||
1 - Terminal Block (6 Wire) | ||
Software | ||
OS Compatibility | Windows® XP, Vista, 7, 8, 8.1, 10 Windows Server® 2003, 2008 R2, 2012, 2016, 2019 |
|
Special Notes / Requirements | ||
Patents and Licenses | The following patents are licensed for this product. This list might not be all inclusive. • United States Patent No. 5,406,260 (expired) • United States Patent No. 6,650,622 • United States Patent No. 7,457,250 • United States Patent No. 8,155,012 • United States Patent No. 8,902,760 • United States Patent No. 8,942,107 • United States Patent No. 9,019,838 • United States Patent No. 9,049,019 • United States Patent Application No. 14/695,456 • United States Patent Application No. 14/726,940 |
|
Indicators | ||
LED Indicators | 1 - PoE | |
2 - Power | ||
1 - Fault | ||
4 - Serial | ||
2 - Ethernet Link | ||
Power | ||
Input Voltage | 12 ~ 48 DC | |
Power Source | Terminal Block | |
Environmental | ||
Humidity | 5~95% RH (Non-Condensing) | |
Operating Temperature | -10°C to 70°C (14°F to 158°F) | |
Storage Temperature | -40°C to 85°C (-40°F to 185°F) | |
Physical Characteristics | ||
Color | Black | |
Material | Steel | |
Product Height | 14.4 cm [5.7 in] | |
Product Length | 22.4 cm [8.8 in] | |
Product Width | 21 cm [8.3 in] | |
Weight of Product | 730 g [25.8 oz] | |
Packaging Information | ||
Package Height | 92 mm [3.6 in] | |
Package Length | 23.7 cm [9.3 in] | |
Package Width | 18.6 cm [7.3 in] | |
Shipping (Package) Weight | 830 g [29.3 oz] | |
What's in the Box | ||
Included in Package | 1 - Serial Device Server | |
1 - DIN-Rail Kit | ||
1 - Wall-Mount Kit w/ Screws | ||
2 - RJ-45 Dust Covers | ||
1 - Installation Guide | ||
1 - Software CD |
Compatibility






Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Related Products
1 Port Industrial RS-232 / 422 / 485 Serial to IP Ethernet Wireless Device Server with Redundant Power
Connect to, configure and remotely manage an RS232 or RS422/485 serial device over a WiFi/wired connection
1-Port Serial-to-IP Ethernet Device Server - RS232 - DIN Rail and Surface Mountable - Aluminum
Connect to, configure and remotely manage an RS-232 serial device over an IP network
1 Port RS232 Serial Ethernet Device Server - PoE Power Over Ethernet
Connect to, configure and remotely manage an RS-232 serial device over an IP network
Accessories
Industrial 2 Port Gigabit PoE+ Power over Ethernet Injector 48V / 30W - Wall-Mountable
Supply power and data connectivity to two Gigabit PoE devices over standard Ethernet cabling
Product Support
Firmware
-
Firmware.zip
Version: 1.1
- Language: English
-
Rev2_Firmware.zip
Version: 0.4 (Rev2 Only)
- Language: English
-
Rev2_Firmware_Notes.txt
- Language: English
Manuals
-
NETRS42348PD.pdf
- Language: English
Software
-
StarTech_DSTool.zip
32-Bit Version: 1.3
64-Bit Version: 1.2- Language: English
Data Sheets
-
NETRS42348PD_Datasheet.pdf
- Language: English
Frequently Asked Questions
Before You Buy
Virtual COM port
One of the most common applications of a network serial device is to use it to make a standard serial device accessible on a network. To do this, you need to connect a standard serial device to the DB-9 port on the network serial device. Next you need to connect the network serial device to a TCP/IP network using an Ethernet connection, and then install software on a client machine in order to access the network serial device. The software on the client machine communicates with the network serial device and creates (maps) a virtual COM port on your computer system. The virtual COM port is identical to a physical COM port and can be used in the same way.
Serial IP extender
You can use two network serial devices to extend a serial connection over a TCP/IP network. To do this, you need to configure one serial device as a client and the other as a server. The client and server are configured to transmit and receive data to their respective IP addresses and TCP ports. The serial settings must match for all connected serial devices, including the UART on both units. Depending on the serial device that you are using, you can use the provided software or the web interface to set the configurations.
UDP to serial adapter
You can use a network serial device to translate UDP data to a standard serial connection. The serial device is configured to listen for UDP traffic from specific IP addresses and ports, and will asynchronously transmit the data out of the serial port on the device. To do this, you need to configure UART on the network serial device to match the specifications of the serial receiver.
Copy Link
Was this information helpful? Yes No
How to
To troubleshoot this issue, you can try the following:
- Ping the serial device.
- Connect the serial device directly to the computer and ping the device.
- Connect to the web interface (if there is one) or connect using the included software.
Before you begin, make sure that the serial device is on the same network and subnet. For more information, see this FAQ: http://www.startech.com/faq/serial_ip_networks_and_subnets. If the device starts with an IP address that is not on your subnet, change your IP address to match the subnet being used before you continue.
Ping the serial device
If the serial device and your computer are on the same network and subnet, try pinging the device.
To ping the device using a computer that is running a version of Windows XP, do the following:
- Click Start.
- Click Run.
- Type ping <IP address> and press Enter. For example, ping 192.168.0.20.
To ping the device using a computer that is running a version of Windows Vista or Windows 7, do the following:
- Click Start.
- Click Accessories.
- Click Command Prompt.
- Type ping <IP address> and press Enter. For example, ping 192.168.0.20.
To ping the device using a computer that is running a version of Windows 8, do the following:
- Press the Windows key + X.
- Click Run.
- Type cmd and press Enter.
- Type ping <IP address> and press Enter. For example, ping 192.168.0.20.
To ping the device using a computer that is running a version of Mac OS, do the following:
- Double-click the hard drive.
- Double-click Applications > Utilities > Network Utility.
- Click the Ping tab.
- Enter the IP address in the Please enter the network address to ping field.
- Enter the number of packets that you want to test with.
If you receive replies from the IP address, then you can see the device on the network and the issue is with something else.
Connect the serial device directly to the computer
To connect the serial device directly to the computer that you are troubleshooting with, complete the following:
- Use a crossover Ethernet cable to connect the device and the computer.
- Try pinging the device again.
- If you cannot ping the device, use a different computer, Ethernet cable, and serial device (if one is available).
Note: The second computer will need to be on the same network and subnet as the serial over IP device.
-
If you still cannot ping the device, contact support.
Make sure that you are working in a secure environment
- Unplug the connection between your modem and your router.
- Disable any firewalls (especially Windows Firewall), antivirus programs, and security programs that are currently running.
- Try accessing the web interface (if the device has one) or try to connect using the included software.
If you still cannot connect to the device's web interface or by using the included software, contact support.
If you can access the web interface or connect using the included software, one at a time turn on your firewalls, antivirus programs, and security programs. Each time that you turn on software and cannot connect to the web interface or by using the included software, add an exception for the serial device to what you last re-enabled.
Copy Link
Was this information helpful? Yes No
Troubleshooting
In order for the serial device and your computer to communicate to each other, they both need to be on the same physical network and the same subnet.
To connect your serial device and your computer to the same physical network, plug both devices into the same router.
Typically, in order for devices to be on the same subnet, the first three numbers of the IP address must match. The fourth number of the IP address must be different, as two devices cannot have the same IP address. For example, if your computer’s IP address is 192.168.0.1, then the subnet is 192.168.0.XXX. You can replace the XXX with any number, as long as it is not currently in use by another device.
Copy Link
Was this information helpful? Yes No
To check whether or not an RS-232 serial port is working, perform an RS-232 loopback test by doing the following:
- If your serial port is not female, convert it by taking a female/female cable or gender changer and plugging it into the serial port.
- Take a metal paperclip or wire and cross pins 2 and 3. If you look closely at the female end, the pins should be numbered.
- Open a telnet session on the COM port number of the device that you are testing. To find out the COM port number, refer to the following FAQ: https://www.startech.com/faq/com-port-listing-windows.
Note: To open a telnet session on the COM port, you need a telnet client like PuTTY or Hyper Terminal. Windows XP comes with Hyper Terminal.
- When the session is open, anything you type into it you should see. The loopback test fails when you cannot see what you are typing.
If the loopback test fails, make sure that the serial cable or gender changer that you are using works and that the adapter is in the correct port.
You can check multiple ports at the same time by opening multiple sessions, putting the loopback adapter on one port, and trying to type into each session. When you can see what you are typing, you know that the COM port is working and you can see which port number the physical serial port is. Close the window for the port that you just tested to speed up the testing of the remaining serial ports.
For products related to this article, click here.
Copy Link
Was this information helpful? Yes No
[WAITING ON INFO FROM ALEX]
To check whether or not a RS-422 serial port is working, perform a RS-422 loopback test.
- Convert your serial port to be female if it is not already. You can do this by taking a female/female cable or gender changer and plugging it into the serial port.
- Take a metal paperclip or wire and cross pins T- with R- and T+ with R+. The device or the manual should indicate what pins are T+, T-, R+ and R-.
- Open a telnet session on the COM port number in question. To find out the COM port number of the device you want to test, please see “How do I check to ensure the COM port is listed properly in Windows XP, Vista, 7 or 8?”
- To open a telnet session on the COM port, you need a telnet client like PuTTY or Hyper Terminal.
- Note: Windows XP comes with Hyper Terminal.
When the session is open, anything you type into it you should see. The loopback test fails when you cannot see what you are typing in this window.
Copy Link
Was this information helpful? Yes No
This device's default static IP address is 192.168.10.2.
Copy Link
Was this information helpful? Yes No
Press the Reset button on the device for 5 seconds. The LEDs should blink to indicate that the device has been reset.
Copy Link
Was this information helpful? Yes No
You should not upgrade your device's firmware if you do not have any issues with the functionality of your device. The only time you should consider an upgrade is if you are experiencing a problem with the device, and you have confirmed that the firmware addresses this problem. You can confirm this is the case by reviewing the documentation included with the firmware or by consulting with our Technical Support team. Incorrectly upgrading firmware can result in diminished performance so it is best to contact StarTech.com if you would like to perform this operation.
Copy Link
Was this information helpful? Yes No
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Declaration of Conformity (DOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter