StarTech.com

1 Port RS232 Serial Ethernet Device Server - PoE Power Over Ethernet

Connect to, configure and remotely manage an RS-232 serial device over an IP network

Product ID: NETRS2321POE

  • Supports standard Ethernet or Power over Ethernet (POE)
  • Supports UDP, IP, TCP, ICMP, HTTP, DHCP and ARP-Ping protocols
  • Wall mountable
View More
  • Integrated 10/100Mbps RJ45 LAN port
  • Data transfer rates of up to 115.2 Kbps per port
  • Supports Auto Crossover (MDI/MDI-X)
  • Support for Windows® 2000, XP 32bit, and Vista 32bit
190,99 € EUR exc VAT
229,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3af Power-over-Ethernet
Performance
Data Bits 6, 7, 8
Maximum Data Transfer Rate 115.2Kbps
MTBF 233,403 Hours
Stop Bits 1, 2
Supported Protocols UDP, IP, TCP, ICMP, HTTP, DHCP, ARP-Ping
Connector(s)
Connector Type(s) 1 - DB-9 (9 pin, D-Sub) Male
1 - RJ-45 Female
Software
OS Compatibility Windows® Vista (32), XP (32), 2000
Special Notes / Requirements
Patents and Licenses The following patents are licensed for this product. This list might not be all inclusive.
• United States Patent No. 5,406,260 (expired)
• United States Patent No. 6,650,622
• United States Patent No. 7,457,250
• United States Patent No. 8,155,012
• United States Patent No. 8,902,760
• United States Patent No. 8,942,107
• United States Patent No. 9,019,838
• United States Patent No. 9,049,019
• United States Patent Application No. 14/695,456
• United States Patent Application No. 14/726,940
Indicators
LED Indicators 3 - Heartbeat, Link/Activity, 10/100 Mbps
Power
Center Tip Polarity Positive
Input Current 0.3 A
Input Voltage 100 - 240 AC
Output Current 0.1A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 1.2
Power Source AC Adapter Included
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Color Black
Material Aluminum
Product Height 2.5 cm [1 in]
Product Length 10.7 cm [4.2 in]
Product Width 66.3 mm [2.6 in]
Weight of Product 259 g [9.1 oz]
Packaging Information
Package Height 70 mm [2.8 in]
Package Length 19.2 cm [7.6 in]
Package Width 29.6 cm [11.7 in]
Shipping (Package) Weight 963 g [34 oz]
What's in the Box
Included in Package 1 - Industrial Serial over IP Device Server
1 - Universal Power Adapter (NA/UK/EU)
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® Vista (32), XP (32), 2000

Certifications

Accessories