StarTech.com

300Mbps 2T2R Wireless-N Guest WiFi Access Point / Account Generator - 2.4GHz 802.11b/g/n

Create multiple temporary guest WiFi accounts for secure wireless access with the touch of a button

Product ID: R300WN22GAEU

  • Integrated LCD display and “Get Key” button for guest users
  • IEEE 802.11b/g/n (Wireless-N) compliant, with speeds up to 300Mbps on 2.4GHz
  • 5 rear RJ45 connectors for LAN / WAN connection
View More
  • Supports multiple SSIDs
  • Supports 20 simultaneous users
  • Supports WPA and WPA2 security with TKIP/AES encryption
  • Customizable Login Page, User Agreement Page and Information Window
204,99 € EUR exc VAT
245,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Antenna Configuration 2x2:2 (TxR:S)
Chipset ID Ralink - RT3052
Industry Standards IEEE 802.3, IEEE 802.3u
IEEE 802.11b/g/n
Interface Wireless Ethernet
Performance
Frequency Range 2.400 – 2.484
Max Distance 30 m / 100 ft
Maximum Data Transfer Rate 300Mbps (Wireless-N)
10/100 Mbps (RJ45 Ethernet)
Security Features WPA Data Encryption
TKIP/AES
Supported Protocols CSMA/CA
Connector(s)
Connector Type(s) 1 - Wireless N (IEEE 802.11n)
5 - RJ-45 Female
Indicators
LED Indicators 1 - Power
1 - System Status
1 - WAN Link / Activity
4 - LAN Link / Activity
1 - WLAN Link / Activity
Power
Center Tip Polarity Positive
Input Current 0.4 A
Input Voltage 100 - 240 AC
Output Current 1.5 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 20~90% RH (Non-Condensing)
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Color Black & Silver
Enclosure Type Plastic
Product Height 3.6 cm [1.4 in]
Product Length 18 cm [7.1 in]
Product Width 14 cm [5.5 in]
Weight of Product 405 g [14.3 oz]
Packaging Information
Package Height 95 mm [3.7 in]
Package Length 29.8 cm [11.7 in]
Package Width 27.5 cm [10.8 in]
Shipping (Package) Weight 1 kg [2.2 lb]
What's in the Box
Included in Package 1 - Guest WiFi Access Point / Account Generator
1 - Ethernet Cable
2 - Screws for Wall Mounting
1 - Power Adapter
1 - Quick Start Guide
1 - Instruction Manual CD

Certifications

Related Products

IP67 Certified 2T2R 5GHz Outdoor Wireless-N Access Point - PoE-Powered 300Mbps 802.11a/n WiFi AP
R300WN22MO5E
IP67 Certified 2T2R 5GHz Outdoor Wireless-N Access Point - PoE-Powered 300Mbps 802.11a/n WiFi AP

Add 5GHz WiFi coverage to an outdoor area, with a ruggedized industrial access point - PoE Powered

248,99 € exc VAT
298,79 € inc VAT
In-wall wireless access point - Wireless-N - PoE
AP300WN22WUE
In-wall wireless access point - Wireless-N - PoE

Install a PoE-Powered, in-wall 802.11b/g/n access point with 2 RJ45 LAN / phone ports

183,99 € exc VAT
220,79 € inc VAT
Outdoor 300 Mbps 2T2R Wireless-N Access Point - 5GHz 802.11a/n PoE-Powered WiFi AP
R300WN22OP5E
Outdoor 300 Mbps 2T2R Wireless-N Access Point - 5GHz 802.11a/n PoE-Powered WiFi AP

Create or extend the range of a Wireless-N (300Mbps) WiFi network to an outdoor location

109,99 € exc VAT
131,99 € inc VAT
Outdoor 150 Mbps 1T1R Wireless-N Access Point - 2.4GHz 802.11b/g/n PoE-Powered WiFi AP
AP150WN1X1OE
Outdoor 150 Mbps 1T1R Wireless-N Access Point - 2.4GHz 802.11b/g/n PoE-Powered WiFi AP

Create a long-range, high-performance Wireless-N network from a wired connection – PoE powered

89,99 € exc VAT
107,99 € inc VAT

Accessories