StarTech.com

PCI Express Wireless N Adapter - 300 Mbps PCIe 802.11 b/g/n Network Adapter Card – 2T2R 2.2 dBi

Add high speed Wireless-N connectivity to a desktop PC through PCI Express

Product ID: PEX300WN2X2

  • 2 Transmitter/2 Receiver (2x2:2) antenna configuration
  • Compliant with IEEE 802.11n standard, with support for up to 300Mbps of wireless data bandwidth
  • Backward compatible with IEEE 802.11b/g standards for up to 11/54Mbps connections respectively with Wireless-B and Wireless-G networks
View More
  • Supported security features: WEP (64-128-bit), WPA, WPA2, WPS
  • Support for WMM/WMM-PS Quality of Service (QoS)
  • Infrastructure and Ad-Hoc network modes support
  • Dual detachable 2dBi antennas
  • Includes Low Profile/Half-Height installation bracket
32,99 € EUR exc VAT
39,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Antenna Configuration 2x2:2 (TxR:S)
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Ralink - RT5392
Industry Standards IEEE 802.11b, IEEE 802.11g, IEEE802.11n
Interface Wireless Ethernet
Performance
Bandwidth 20/40 MHz
Frequency Range 2.4 GHz ~ 2.484 GHz
Full Duplex Support Yes
Maximum Data Transfer Rate 802.11n: 300 Mbps
Modulation OFDM/DSSS/DBPSK/DQPSK/CCK
Security Features TKIP/AES
WEP Data Encryption
WPA and WPA2-PSK Data Encryption
WPA and WPA2 Enterprise Data Encryption
Supported Protocols CSMA/CA
Connector(s)
Connector Type(s) 2 - RP-SMA (Coax, Reverse Polarity SubMiniature A) Female
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2
Linux 2.6.32 to 4.11.x LTS Versions only
Indicators
LED Indicators 1 - Link/Activity (green)
Environmental
Humidity 5% ~ 95% RH
Operating Temperature -10°C to 70°C (14°F to 158°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Product Height 1.8 cm [0.7 in]
Product Length 75 mm [3 in]
Product Width 49 mm [1.9 in]
Weight of Product 38 g [1.3 oz]
Packaging Information
Package Height 35 mm [1.4 in]
Package Length 16.5 cm [6.5 in]
Package Quantity 1
Package Width 14 cm [5.5 in]
Shipping (Package) Weight 158 g [5.6 oz]
What's in the Box
Included in Package 1 - PCI Express Wireless Networking Card
2 - Antenna
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2
Linux 2.6.32 to 4.11.x LTS Versions only

Certifications

Related Products

USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R
USB150WN1X1
USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R

Add High Speed Wireless N Connectivity to a Desktop or Laptop Computer through USB

16,99 € exc VAT
20,39 € inc VAT