Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Wi-Fi Wireless Range Extender – 300 Mbps 802.11 b/g/n Access Point / Repeater / Signal Booster

Product ID: WFREPEAT300N

Create or extend the range of a Wireless-N (300Mbps) WiFi network

Features
  • Switchable operating modes, enabling you to choose between WiFi Access Point (AP) and wireless network Repeater functions

  • Convenient wall plug design compatible with NA/UK/EU outlets

  • Compliant with IEEE 802.11n (Wireless-N), with up to 300 Mbps of data bandwidth

More Features . . .
  • Backward compatible with IEEE 802.11g, and 802.11b WiFi networks

  • Supports WEP, WPA and WPA2 wireless authentication

  • Built-in firewall with IP, MAC Address and URL filtering

  • Built-in configuration utility (web-based)

  • Dual internal 2dBi antennas

Prices may be lower from Resellers:

INGAT
Available in
47,99 € EUR exc VAT
57,59 € inc VAT

ID: WFREPEAT300N

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The WFREPEAT300N Wireless-N Extender offers two selectable operating modes that enable it to be used as an Access Point or repeater, for either extending the range of existing wireless networks or adding wireless capabilities to a non-wireless network. Using a wall plug design, this allows for convenient or hidden placement anywhere there is an available AC outlet.

Used as a Wireless-N repeater, the WFREPEAT300N can expand the effective range of any 802.11n WiFi network, delivering up to 300Mbps of data bandwidth, by boosting the WiFi signal to help eliminate dead spots and provide a stronger signal in areas with obstructions which would typically reduce the wireless range. The WiFi range extender is also backward compatible with 802.11b/802.11g networks, for versatile network expansion with wireless routers that use older standards.

When used as a wireless access point (AP), the WFREPEAT300N can add wireless-N capability to any non-wireless router, ensuring maximum convenience and network scalability.

To provide maximum privacy and help prevent network intrusions, the Wireless-N Extender/Repeater offers a built-in firewall with IP, MAC Address and URL filtering, and supports common WiFi security protocols (WEP/WPA/WPA2).

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Switchable operating modes (Wireless-N repeater mode, AP mode) offers a versatile solution for expanding both wired and WiFi networks
  • The WiFi repeater uses a wall plug design, which enables convenient placement anywhere an AC outlet is located
  • Backward compatibility with wireless B/G standards and built-in security (WEP/WPA/WPA2) for versatility in different environments
Common Customer Questions

View FAQs...

Applications
  • Extend the range or increase the signal strength of a Wireless-N signal to cover a larger area, with backward compatible support for Wireless-B/G networks
  • Eliminate wireless network dead spots or weak signals that result from obstructions such as walls
  • Turn an existing wired Ethernet router into a wireless N access point, instead of buying a new router
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Antenna Configuration 2x2:2 (TxR:S)
Chipset ID Realtek - RTL8196C
Industry Standards IEEE 802.11b, IEEE 802.11g, IEEE 802.11n, IEEE 802.3, IEEE 802.3u
Interface Wireless Ethernet
Ports 1
Performance
Frequency Range 2.4 ~ 2.485 GHz
Full Duplex Support Yes
Max Distance 300 m / 950 ft
Maximum Data Transfer Rate 300 Mbps
Modulation DBPSK, DQPSK, CCK, OFDM, 16-QAM, 64-QAM
Security Features TKIP/AES
WEP Data Encryption
WPA and WPA2-PSK Data Encryption
WPA and WPA2 Enterprise Data Encryption
Connector(s)
Connector Type(s) 1 - RJ-45 Female
1 - Wireless N (IEEE 802.11n)
Special Notes / Requirements
System and Cable Requirements Available AC electrical outlet
Indicators
LED Indicators 1 - Wireless Link/Activity
1 - Ethernet Link/Activity
1 - Power
Power
Input Voltage 110V-240V AC
Physical Characteristics
Color White
Enclosure Type Plastic
Product Height 50 mm [2 in]
Product Length 110 mm [4.3 in]
Product Weight 130 g [4.6 oz]
Product Width 60 mm [2.4 in]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 220 g [7.8 oz]
What's in the Box
Included in Package 1 - Wireless-N Repeater
1 - RJ45 Ethernet Cable
3 - Interchangeable Wall Socket Plug (NA/UK/EU)
1 - Instruction Manual
USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g  1T1R
USB150WN1X1

USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R

Add High Speed Wireless N Connectivity to a Desktop or Laptop Computer through USB

16,99 € exc VAT
20,39 € inc VAT

* Product appearance and specifications are subject to change without notice.