StarTech.com

Cisco SFP-H10GB-CU1M Compatible SFP+ 10-Gigabit Ethernet (10GbE) Passive Direct-Attach Twinax Cable - 1 m (3.3 ft)

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

Product ID: SFPCMM1M

  • 100% compatibility with Cisco SFP-H10GB-CU1M guaranteed
  • StarTech.com SFP cables are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic setups
View More
  • Complies with Multi-Source Agreement (MSA) industry standards
  • Low power consumption of less than .5 W
  • Hot-swappable
50,99 € EUR exc VAT
61,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Compatible Brand Cisco®
Performance
Compatible Networks 10 Gbps
Impedance 100 Ohm
Connector(s)
Connector A 1 - SFP+ Latching Plug
Connector B 1 - SFP+ Latching Plug
Power
Power Consumption (In Watts) < 0.5 W
Environmental
Operating Temperature 0°C to 70°C
Storage Temperature -40°C to 80°C
Physical Characteristics
Cable Length 1 m [3.3 ft]
Wire Gauge 30 AWG
Packaging Information
Package Height 18 mm [0.7 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 83 g [2.9 oz]
What's in the Box
Included in Package 1 - 1m SFP+ 10-Gigabit Ethernet (10GbE) Twinax Cable
Product Height 1.2 cm [0.5 in]
Product Length 1 m [3.3 ft]
Product Width 14 mm [0.6 in]
Weight of Product 74 g [2.6 oz]

Certifications

Related Products

Cisco SFP-H10GB-CU2M Compatible SFP+ 10-Gigabit Ethernet (10GbE) Passive Direct-Attach Twinax Cable - 2 m
SFPCMM2M
Cisco SFP-H10GB-CU2M Compatible SFP+ 10-Gigabit Ethernet (10GbE) Passive Direct-Attach Twinax Cable - 2 m

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

55,99 € exc VAT
67,19 € inc VAT
Cisco SFP-H10GB-CU3M Compatible SFP+ 10-Gigabit Ethernet (10GbE) Passive Direct-Attach Twinax Cable - 3 m (9.8 ft)
69,99 € exc VAT
83,99 € inc VAT
Cisco SFP-H10GB-CU5M Compatible SFP+ 10-Gigabit Ethernet (10GbE) Passive Direct-Attach Twinax Cable - 5 m (16.4 ft)
89,99 € exc VAT
107,99 € inc VAT