StarTech.com

MSA Compliant QSFP+ Active Optical Cable - 30 m (98.4 ft)

Fiber QSFP+ Cable | 40 Gbps | AOC | Lifetime Warranty

Product ID: QSFP40GAO30M

  • Delivers reliable 40 GbE connections
  • StarTech.com SFP cables are backed by a lifetime warranty
  • Complies with Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of less than 1.5 W
  • Hot-swappable
1.270,99 € EUR exc VAT
1.525,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type Active Optical Cable
Compatible Brand MSA Compliant
Performance
Compatible Networks 40 Gbps
Maximum Data Transfer Rate 40Gbps
Connector(s)
Connector A 1 - QSFP+ Latching Plug
Connector B 1 - QSFP+ Latching Plug
Power
Power Consumption (In Watts) < 1.5 W (per end)
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Cable Length 30 m [98.4 ft]
Color Black
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 24.8 cm [9.8 in]
Package Width 32 cm [12.6 in]
Shipping (Package) Weight 0.4 kg [0.8 lb]
What's in the Box
Included in Package 1 - QSFP+ cable
Cable Jacket Type PVC - Polyvinyl Chloride
Product Height 1.3 cm [0.5 in]
Product Length 30 m [98.4 ft]
Product Width 18 mm [0.7 in]
Weight of Product 333 g [11.8 oz]

Certifications

Related Products

MSA Compliant QSFP+ Active Optical Cable - 7 m (23 ft)
QSFP40GAO7M
MSA Compliant QSFP+ Active Optical Cable - 7 m (23 ft)

Fiber QSFP+ Cable | 40 Gbps | AOC | Lifetime Warranty

705,99 € exc VAT
847,19 € inc VAT
MSA Compliant QSFP+ Active Optical Cable - 10 m (33 ft)
QSFP40GAO10M
MSA Compliant QSFP+ Active Optical Cable - 10 m (33 ft)

Fiber QSFP+ Cable | 40 Gbps | AOC | Lifetime Warranty

761,99 € exc VAT
914,39 € inc VAT
MSA Compliant QSFP+ Active Optical Cable - 15 m (49 ft)
QSFP40GAO15M
MSA Compliant QSFP+ Active Optical Cable - 15 m (49 ft)

Fiber QSFP+ Cable | 40 Gbps | AOC | Lifetime Warranty

879,99 € exc VAT
1.055,99 € inc VAT