StarTech.com

MSA Compliant QSFP+ Direct-Attach Twinax Breakout Cable - 3 m (9.8 ft)

Copper QSFP+ Cable | 40 Gbps | Passive Breakout DAC | Lifetime Warranty

Product ID: QSFP4SFPPC3M

  • Delivers reliable copper 40 GbE Ethernet connections
  • StarTech.com SFP cables are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic setups
View More
  • Complies with Multi-Source Agreement (MSA) industry standards
  • Low power consumption of less than 1 W
  • Hot-swappable
285,99 € EUR exc VAT
343,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Compatible Brand MSA Compliant
Performance
Compatible Networks 40 Gbps
Impedance 100 Ohm
Maximum Data Transfer Rate 40Gbps for QSFP+ / 10Gbps for SFP+
Type Copper
Connector(s)
Connector A 1 - QSFP+ Latching Plug
Connector B 4 - SFP+ Latching Plug
Power
Power Consumption (In Watts) < 0.1 W (per end)
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Black
Wire Gauge 30 AWG
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 32.5 cm [12.8 in]
Package Width 24.5 cm [9.6 in]
Shipping (Package) Weight 474 g [16.7 oz]
What's in the Box
Included in Package 1 - QSFP+ to 4x SFP+ cable
Cable Type Passive Copper Cable
Product Height 1.2 cm [0.5 in]
Product Length 3 m [9.8 ft]
Product Width 14 mm [0.6 in]
Weight of Product 456 g [16.1 oz]

Certifications

Related Products

MSA Compliant QSFP+ Direct-Attach Twinax Breakout Cable - 2 m (6.6 ft)
QSFP4SFPPC2M
MSA Compliant QSFP+ Direct-Attach Twinax Breakout Cable - 2 m (6.6 ft)

Copper QSFP+ Cable | 40 Gbps | Passive Breakout DAC | Lifetime Warranty

252,99 € exc VAT
303,59 € inc VAT
MSA Compliant QSFP+ Direct-Attach Twinax Breakout Cable - 3 m (9.8 ft)
QSFP4SFPPC3M
MSA Compliant QSFP+ Direct-Attach Twinax Breakout Cable - 3 m (9.8 ft)

Copper QSFP+ Cable | 40 Gbps | Passive Breakout DAC | Lifetime Warranty

285,99 € exc VAT
343,19 € inc VAT