StarTech.com

Cisco QSFP-H40G-CU5M Compatible QSFP+ Direct-Attach Twinax Cable - 5 m (16.4 ft)

Copper QSFP+ Cable | 40 Gbps | Passive DAC | Lifetime Warranty

Product ID: QSFPH40GCU5M

  • 100% compatibility with Cisco QSFP-H40G-CU5M guaranteed
  • StarTech.com SFP cables are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic setups
View More
  • Complies with Multi-Source Agreement (MSA) industry standards
  • Low power consumption of less than 0.1 W
  • Hot-swappable
244,99 € EUR exc VAT
293,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Compatible Brand Cisco®
Performance
Compatible Networks 40 Gbps
Impedance 100 Ohm
Maximum Data Transfer Rate 40Gbps
Connector(s)
Connector A 1 - QSFP+ Latching Plug
Connector B 1 - QSFP+ Latching Plug
Power
Power Consumption (In Watts) < 0.1 W (per end)
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Cable Length 5 m [16.4 ft]
Color Black
Wire Gauge 28 AWG
Packaging Information
Package Height 25 mm [1 in]
Package Length 31.7 cm [12.5 in]
Package Width 25 cm [9.8 in]
Shipping (Package) Weight 458 g [16.2 oz]
What's in the Box
Included in Package 1 - QSFP+ cable
Cable Type Passive Copper Cable
Product Height 1.3 cm [0.5 in]
Product Length 5 m [16.4 ft]
Product Width 18 mm [0.7 in]
Weight of Product 451 g [15.9 oz]

Certifications

Related Products

Cisco QSFP-H40G-CU0-5M Compatible QSFP+ Direct-Attach Twinax Cable - 0.5 m (1.6 ft)
QSFPH40GCU05
Cisco QSFP-H40G-CU0-5M Compatible QSFP+ Direct-Attach Twinax Cable - 0.5 m (1.6 ft)

Copper QSFP+ Cable | 40 Gbps | Passive DAC | Lifetime Warranty

152,99 € exc VAT
183,59 € inc VAT
Cisco QSFP-H40G-CU1M Compatible QSFP+ Direct-Attach Twinax Cable - 1 m (3.3 ft)
QSFPH40GCU1M
Cisco QSFP-H40G-CU1M Compatible QSFP+ Direct-Attach Twinax Cable - 1 m (3.3 ft)

Copper QSFP+ Cable | 40 Gbps | Passive DAC | Lifetime Warranty

175,99 € exc VAT
211,19 € inc VAT
Cisco QSFP-H40G-CU3M Compatible QSFP+ Direct-Attach Twinax Cable - 3 m (9.8 ft)
QSFPH40GCU3M
Cisco QSFP-H40G-CU3M Compatible QSFP+ Direct-Attach Twinax Cable - 3 m (9.8 ft)

Copper QSFP+ Cable | 40 Gbps | Passive DAC | Lifetime Warranty

196,99 € exc VAT
236,39 € inc VAT