StarTech.com

MSA Compliant QSFP+ Direct-Attach Twinax Cable - 2 m (6.6 ft)

Copper QSFP+ Cable | 40 Gbps | Passive DAC | Lifetime Warranty

Product ID: QSFPMM2M

  • Delivers reliable 40Gbps connections for 40GBase-T compliant networks
  • StarTech.com SFP cables are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic setups
View More
  • Meets or exceeds OEM specifications and MSA (Multi-Source Agreement) industry standards
  • Low power consumption of less than 0.1 W
  • Hot-swappable
106,99 € EUR exc VAT
128,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Compatible Brand MSA Compliant
Performance
Compatible Networks 40 Gbps
Impedance 100 Ohm
Connector(s)
Connector A 1 - QSFP+ Latching Plug
Connector B 1 - QSFP+ Latching Plug
Power
Power Consumption (In Watts) < 0.1 W (per end)
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Packaging Information
Package Height 11 mm [0.4 in]
Package Length 33 cm [13 in]
Package Quantity 1
Package Width 25.5 cm [10 in]
Shipping (Package) Weight 190 g [6.7 oz]
What's in the Box
Included in Package 1 - 2m QSFP+ 40-Gigabit Ethernet (40GbE) Passive Copper Twinax Cable
Product Height 1 cm [0.4 in]
Product Length 2 m [6.6 ft]
Product Width 18 mm [0.7 in]
Weight of Product 175 g [6.2 oz]

Certifications

Related Products

Cisco SFP-H10GB-CU1M Compatible SFP+ 10-Gigabit Ethernet (10GbE) Passive Direct-Attach Twinax Cable - 1 m (3.3 ft)
50,99 € exc VAT
61,19 € inc VAT
Cisco SFP-H10GB-CU2M Compatible SFP+ 10-Gigabit Ethernet (10GbE) Passive Direct-Attach Twinax Cable - 2 m
SFPCMM2M
Cisco SFP-H10GB-CU2M Compatible SFP+ 10-Gigabit Ethernet (10GbE) Passive Direct-Attach Twinax Cable - 2 m

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

55,99 € exc VAT
67,19 € inc VAT
Cisco SFP-H10GB-CU3M Compatible SFP+ 10-Gigabit Ethernet (10GbE) Passive Direct-Attach Twinax Cable - 3 m (9.8 ft)
69,99 € exc VAT
83,99 € inc VAT
Cisco SFP-H10GB-CU5M Compatible SFP+ 10-Gigabit Ethernet (10GbE) Passive Direct-Attach Twinax Cable - 5 m (16.4 ft)
89,99 € exc VAT
107,99 € inc VAT