StarTech.com

Cisco SFP-10G-AOC3M Compatible SFP+ Active Optical Cable - 3 m (9.8 ft)

Fiber SFP+ Cable | 10 Gbps | AOC | Lifetime Warranty

Product ID: SFP10GAOC3M

  • 100% compatibility with Cisco SFP-10G-AOC3M guaranteed
  • StarTech.com SFP cables are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and MSA (Multi-Source Agreement) industry standards
View More
  • Low power consumption of less than 1 W
  • Hot-swappable
200,99 € EUR exc VAT
241,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Compatible Brand Cisco
Performance
Compatible Networks 10 Gbps
Maximum Data Transfer Rate 10Gbps
Connector(s)
Connector A 1 - SFP+ Latching Plug
Connector B 1 - SFP+ Latching Plug
Power
Power Consumption (In Watts) < 1 W (per end)
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Black
Product Height 12 mm [0.5 in]
Product Length 3 m [9.8 ft]
Product Weight 64 g [2.3 oz]
Product Width 14 mm [0.6 in]
Packaging Information
Shipping (Package) Weight 90 g [3.2 oz]
What's in the Box
Included in Package 1 - SFP+ cable
Cable Type Active Optical Cable

Certifications

Related Products

Cisco SFP-10G-AOC5M Compatible SFP+ Active Optical Cable - 5 m (16.4 ft)
SFP10GAOC5M
Cisco SFP-10G-AOC5M Compatible SFP+ Active Optical Cable - 5 m (16.4 ft)

Fiber SFP+ Cable | 10 Gbps | AOC | Lifetime Warranty

212,99 € exc VAT
255,59 € inc VAT