Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comSFP+ Direct Attach Cable - MSA Compliant - 2 m (6.6 ft.)
Connect your MSA compliant 10GbE SFP+ network devices with this cost-effective, passive Twinax copper cable
Product ID: SFP10GPC2M
- Cost-effective alternative to fiber-optic modules
- Meets or exceeds MSA (Multi-Source Agreement) industry standards
- 30 AWG, 100-ohm impedance
- Hot-swappable with fiber-optic modules
- Compliant with SFF-8431 and SFF-8432 connector standards
- Low power consumption: < 0.5 W
Not Available
May be in stock with partners
From a Partner
Support
Overview
This 10G SFP+ cable delivers what you need most in your network connections: reliable performance. It’s built to MSA specifications and fully tested to ensure seamless compatibility.
This passive twinaxial cable is a fully hot-pluggable, direct-attach cable, supporting 10 Gigabit Ethernet applications connected through SFP+ (Small Form-Factor Pluggable) ports.
Designed for short-length, high-speed interconnects, this low-power, low-latency Twinax cable is a cost-effective alternative to fiber-optic cable assemblies, supporting short-distance applications such as point-to-point in-rack network switch or server connections.
The SFP10GPC2M is backed by a 2-year warranty for guaranteed reliability.
Applications
Use in 10Gb Ethernet network applications
Point-to-point in-rack server or network switch connections
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V934303 | |
UPC Code | 065030874724 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Type | Passive Copper Cable | |
Performance | ||
Impedance | 100 Ohm | |
Maximum Data Transfer Rate | 10Gbps | |
Connector(s) | ||
Connector A | 1 - SFP+ Latching Plug | |
Connector B | 1 - SFP+ Latching Plug | |
Environmental | ||
Operating Temperature | 0°C to 70°C (32°F to 158°F) | |
Storage Temperature | -40°C to 80°C (-40°F to 158°F) | |
Physical Characteristics | ||
Cable Length | 2 m [6.6 ft] | |
Color | Black | |
Product Height | 12 mm [0.5 in] | |
Product Length | 2 m [6.6 ft] | |
Product Weight | 100 g [3.5 oz] | |
Product Width | 14 mm [0.6 in] | |
Wire Gauge | 30 AWG | |
Packaging Information | ||
Shipping (Package) Weight | 100 g [3.5 oz] | |
What's in the Box | ||
Included in Package | 1 - SFP+ cable |
Related Products
SFP+ Direct Attach Cable - MSA Compliant - 0.5 m (1.6 ft.)
Connect your MSA compliant 10GbE SFP+ network devices with this cost-effective, passive Twinax copper cable
SFP+ Direct Attach Cable - MSA Compliant - 1 m (3.3 ft.)
Connect your MSA compliant 10GbE SFP+ network devices with this cost-effective, passive Twinax copper cable
SFP+ Direct Attach Cable - MSA Compliant - 3 m (9.8 ft.)
Connect your MSA compliant 10GbE SFP+ network devices with this cost-effective, passive Twinax copper cable
SFP+ Direct Attach Cable - MSA Compliant - 5 m (16.4 ft.)
Connect your MSA compliant 10GbE SFP+ network devices with this cost-effective, passive Twinax copper cable
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- SFP10GPC2M_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+