StarTech.com

MSA Compliant SFP+ Direct-Attach Twinax Cable - 0.5 m (1.6 ft)

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

Product ID: SFP10GPC05M

  • Delivers reliable 10Gbps connections for 10GBase-T compliant networks
  • StarTech.com SFP cables are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic setups
View More
  • Meets or exceeds OEM specifications and MSA (Multi-Source Agreement) industry standards
  • Low power consumption of less than 0.1 W
  • Hot-swappable
65,99 € EUR exc VAT
79,19 € EUR inc VAT

Overview

The SFP10GPC05M is an MSA compliant direct-attach copper SFP+ cable that’s designed, programmed and tested to work in 10G network deployments. It delivers dependable 10 GbE connectivity over copper cabling, which is a cost-effective alternative to fiber-optic cable setups.  

This active Twinax cable supports 10 Gigabit Ethernet applications connected through SFP+ (Mini-GBIC) ports. The cable is hot-swappable, making upgrades and replacements seamless by minimizing network disruptions.

At 0.5 meters long and designed for high-speed performance, this copper SFP+ cable is ideal for medium-distance applications such as across-rack network switch or server connections.

StarTech.com SFP Cables

All StarTech.com SFP & SFP+ cables are backed by a lifetime warranty and free lifetime multilingual technical support. StarTech.com offers a wide variety of direct-attach SFP Cables and SFP modules, providing the convenience and reliability you need to ensure dependable network performance.

Applications

Use in 10Gb Ethernet network applications

Point-to-point in-rack server or network switch connections

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Compatible Networks 10 Gbps
Impedance 100 Ohm
Maximum Data Transfer Rate 10Gbps
Power
Power Consumption (In Watts) < 0.1 W (per end)
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Cable Length 0.5 m [1.6 ft]
Color Black
Product Height 12 mm [0.5 in]
Product Length 0.5 m [1.6 ft]
Product Weight 56 g [2 oz]
Product Width 14 mm [0.6 in]
Wire Gauge 30 AWG
Packaging Information
Shipping (Package) Weight 66 g [2.3 oz]
What's in the Box
Included in Package 1 - SFP+ cable
Cable Type Passive Copper Cable
Compatible Brand MSA Compliant
Connector A 1 - SFP+ Latching Plug
Connector B 1 - SFP+ Latching Plug

Certifications

Related Products

MSA Compliant SFP+ Direct-Attach Twinax Cable - 1 m (3.3 ft)
SFP10GPC1M
MSA Compliant SFP+ Direct-Attach Twinax Cable - 1 m (3.3 ft)

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

69,99 € exc VAT
83,99 € inc VAT
MSA Compliant SFP+ Direct-Attach Twinax Cable - 2 m (6.6 ft)
SFP10GPC2M
MSA Compliant SFP+ Direct-Attach Twinax Cable - 2 m (6.6 ft)

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

80,99 € exc VAT
97,19 € inc VAT
MSA Compliant SFP+ Direct-Attach Twinax Cable - 3 m (9.8 ft)
SFP10GPC3M
MSA Compliant SFP+ Direct-Attach Twinax Cable - 3 m (9.8 ft)

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

84,99 € exc VAT
101,99 € inc VAT
MSA Compliant SFP+ Direct-Attach Twinax Cable - 5 m (16.4 ft)
SFP10GPC5M
MSA Compliant SFP+ Direct-Attach Twinax Cable - 5 m (16.4 ft)

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

123,99 € exc VAT
148,79 € inc VAT