StarTech.com

MSA Compliant SFP+ Direct-Attach Twinax Cable - 7 m (23 ft)

Copper SFP+ Cable | 10 Gbps | Active DAC | Lifetime Warranty

Product ID: SFP10GAC7M

  • Delivers reliable 10Gbps connections for 10GBase-T compliant networks
  • StarTech.com SFP cables are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic setups
View More
  • Meets or exceeds OEM specifications and MSA (Multi-Source Agreement) industry standards
  • Low power consumption of less than 0.5 W
  • Hot-swappable
167,99 € EUR exc VAT
201,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type Active Copper Cable
Compatible Brand MSA Compliant
Performance
Compatible Networks 10 Gbps
Maximum Data Transfer Rate 10Gbps
Connector(s)
Connector A 1 - SFP+ Latching Plug
Connector B 1 - SFP+ Latching Plug
Power
Power Consumption (In Watts) < 0.5 W (per end)
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Cable Length 7 m [23 ft]
Color Black
Packaging Information
Package Height 6 mm [0.2 in]
Package Length 25 cm [9.8 in]
Package Width 32.5 cm [12.8 in]
Shipping (Package) Weight 250 g [8.8 oz]
What's in the Box
Included in Package 1 - SFP+ cable
Cable Jacket Type PVC - Polyvinyl Chloride
Impedance 100 Ohm
Product Height 1.2 cm [0.5 in]
Product Length 7 m [23 ft]
Product Width 14 mm [0.6 in]
Weight of Product 250 g [8.8 oz]
Wire Gauge 24 AWG

Certifications

Related Products

MSA Compliant SFP+ Direct-Attach Twinax Cable - 10 m (33 ft)
SFP10GAC10M
MSA Compliant SFP+ Direct-Attach Twinax Cable - 10 m (33 ft)

Copper SFP+ Cable | 10 Gbps | Active DAC | Lifetime Warranty

248,99 € exc VAT
298,79 € inc VAT