StarTech.com
Future

Citrix EG3D0000086 Compatible SFP Transceiver Module - 1000Base-SX

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 550 m (1804 ft) | Lifetime Warranty

Product ID: EG3D0000086-ST

  • 100% Compatibility with Citrix EG3D0000086 guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption
  • Hot-swappable with fiber-optic modules
41,99 € EUR exc VAT
50,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Citrix®
Performance
DDM Yes
Maximum Data Transfer Rate 1.25 Gbps
Physical Characteristics
Product Height 12.500
Product Length 13.700
Product Width 56.600
Weight of Product 16.000
Packaging Information
Package Height 31.000
Package Length 115.000
Package Width 90.000
Shipping (Package) Weight 50.000
What's in the Box
Included in Package 1 - SFP Transceiver

Certifications