StarTech.com

HP J9151A Compatible SFP+ Transceiver Module - 10GBASE-LR

10 Gbps | Single Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

Product ID: J9151AST

  • 100% compatibility with HP J9151A guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of less than 1.2 W
  • Hot-swappable with fiber-optic modules
519,99 € EUR exc VAT
623,99 € EUR inc VAT

Overview

The J9151AST is an HP J9151A compatible fiber transceiver module that has been designed, programmed and tested to work with HP® brand switches and routers. It delivers dependable 10 GbE connectivity over fiber cable, for 10GBASE-LR compliant networks, with a maximum distance of up to 10 km (6.2 mi) . 

Technical Specifications: 

  • Wavelength: 1310 nm 
  • Maximum Data Transfer Rate: 10 Gbps 
  • Type: Single Mode Fiber 
  • Connection Type: LC Connector 
  • Maximum Transfer Distance: 10 km (6.2 mi) 
  • MTBF: 2,104,865 hours 
  • Power Consumption: Less than 1.2 Watts 
  • Digital Diagnostics Monitoring (DDM): Yes 

This SFP+ fiber module is hot-swappable, making upgrades and replacements seamless by minimizing network disruptions.  

StarTech.com SFPs 

All StarTech.com SFP & SFP+ transceiver modules are backed by a lifetime warranty and free lifetime multilingual technical support. StarTech.com offers a wide variety of SFP modules and direct-attach SFP cables, providing the convenience and reliability you need to ensure dependable network performance. 

Applications

Replacing defective or damaged SFP+ modules in HP switches and routers 

Expand your network to remote segments 

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand HP
Industry Standards IEEE 802.3ae 10GBASE-LR
Performance
Compatible Networks 10 Gbps
DDM Yes
Fiber Operating Mode Full-Duplex
Max Transfer Distance 10 km (6.2 mi)
Maximum Data Transfer Rate 10 Gbps
MTBF 2,104,865 hours
Type Single Mode
Wavelength 1310nm
Connector(s)
Local Unit Connectors 1 - Fiber Optic LC Duplex Female
Special Notes / Requirements
Note For use in 10 Gigabit fiber networking equipment and media converters
System and Cable Requirements MSA or HP compliant SFP port
Power
Power Consumption (In Watts) < 1.2 W
Environmental
Humidity 30~75% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Silver
Enclosure Type Aluminum
Product Height 13 mm [0.5 in]
Product Length 57 mm [2.2 in]
Product Weight 23 g [0.8 oz]
Product Width 14 mm [0.6 in]
Packaging Information
Shipping (Package) Weight 51 g [1.8 oz]
What's in the Box
Included in Package 1 - SFP+ transceiver

Certifications

Related Products

HP JD092B Compatible SFP+ Transceiver Module - 10GBASE-SR
JD092BST
HP JD092B Compatible SFP+ Transceiver Module - 10GBASE-SR

10 Gbps | Multi Mode Fiber | LC | 300 m (984 ft) | Lifetime Warranty

311,99 € exc VAT
374,39 € inc VAT
HP 455883-B21 Compatible SFP+ Transceiver Module -10GBASE-SR
455883B21ST
HP 455883-B21 Compatible SFP+ Transceiver Module -10GBASE-SR

10 Gbps | Multi Mode Fiber | LC | 300 m (984 ft) | TAA | Lifetime Warranty

201,99 € exc VAT
242,39 € inc VAT
HP J9150A Compatible SFP+ Transceiver Module - 10GBASE-SR
J9150AST
HP J9150A Compatible SFP+ Transceiver Module - 10GBASE-SR

10 Gbps | Multi Mode Fiber | LC | 300 m (984 ft) | Lifetime Warranty

334,99 € exc VAT
401,99 € inc VAT
HP J4859C Compatible SFP Transceiver Module - 1000BASE-LX
J4859CST
HP J4859C Compatible SFP Transceiver Module - 1000BASE-LX

1000 Mbps (1 Gbps) | Single & Multi Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

81,99 € exc VAT
98,39 € inc VAT
HP J4859C Compatible SFP Transceiver Module - 1000BASE-LX - 10 Pack
J4859C10PKST
HP J4859C Compatible SFP Transceiver Module - 1000BASE-LX - 10 Pack

1000 Mbps (1 Gbps) | Single & Multi Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

726,99 € exc VAT
872,39 € inc VAT
HP J4858C Compatible SFP Transceiver Module - 1000BASE-SX
J4858CST
HP J4858C Compatible SFP Transceiver Module - 1000BASE-SX

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 550 m (1804 ft) | Lifetime Warranty

59,99 € exc VAT
71,99 € inc VAT
HP J4858C Compatible SFP Transceiver Module - 1000BASE-SX
J4858C10PKST
HP J4858C Compatible SFP Transceiver Module - 1000BASE-SX

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 550 m (1804 ft) | Lifetime Warranty

534,99 € exc VAT
641,99 € inc VAT
HP J8177C Compatible SFP Transceiver Module - 1000BASE-T
J8177CST
HP J8177C Compatible SFP Transceiver Module - 1000BASE-T

1000 Mbps (1 Gbps) | Copper | RJ45 | 100 m (328 ft) | Lifetime Warranty

92,99 € exc VAT
111,59 € inc VAT
HP J8177C Compatible SFP Transceiver Module - 1000BASE-T - 10 Pack
J8177C10PKST
HP J8177C Compatible SFP Transceiver Module - 1000BASE-T - 10 Pack

1000 Mbps (1 Gbps) | Copper | RJ45 | 100 m (328 ft) | Lifetime Warranty

656,99 € exc VAT
788,39 € inc VAT
HP 453154-B21 Compatible SFP Transceiver Module - 1000BASE-T
453154B21ST
HP 453154-B21 Compatible SFP Transceiver Module - 1000BASE-T

1000 Mbps (1 Gbps) | Copper | RJ45 | 100 m (328 ft) | TAA | Lifetime Warranty

74,99 € exc VAT
89,99 € inc VAT

Accessories