StarTech.com

Cisco SFP-10G-SR-X Compatible SFP+ Transceiver Module - 10GBASE-SR

10 Gbps | Multi Mode Fiber | LC | 300 m (984 ft) | Lifetime Warranty

Product ID: SFP10GSRXST

  • 100% compatibility with Cisco SFP-10G-SR-X guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of less than 1.3 W
  • Hot-swappable with fiber-optic modules
547,99 € EUR exc VAT
657,59 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

The SFP10GSRXST is a Cisco SFP-10G-SR-X compatible fiber transceiver module that has been designed, programmed and tested to work with Cisco® brand switches and routers. It delivers dependable 10GbE connectivity over fiber cable, for 10GBASE-SR compliant networks, with a maximum distance of up to 300 m (984 ft.). 

Technical Specifications: 

  • Wavelength: 850 nm 
  • Maximum Data Transfer Rate: 10Gbps 
  • Type: Multimode Fiber 
  • Connection Type: LC Connector 
  • Maximum Transfer Distance: 300 m (984 ft.) 
  • MTBF: 1,967,709 hours 
  • Power Consumption: Less than 1.2 Watts 
  • Digital Diagnostics Monitoring (DDM): Yes 

This SFP+ fiber module is hot-swappable, making upgrades and replacements seamless by minimizing network disruptions.  

StarTech.com SFPs 

All StarTech.com SFP & SFP+ transceiver modules are backed by a lifetime warranty and free lifetime multilingual technical support. StarTech.com offers a wide variety of SFP modules and direct-attach SFP cables, providing the convenience and reliability you need to ensure dependable network performance. 

Applications

Expand your network to remote segments

Replacing defective or damaged SFP modules in Juniper switches and routers 

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Cisco
Industry Standards IEEE 802.3ae 10GBASE-SR
WDM No
Performance
Compatible Networks 10 Gbps
DDM Yes
Fiber Operating Mode Full-Duplex
Max Transfer Distance 300 m (984 ft)
Maximum Data Transfer Rate 10 Gbps
MTBF 1,967,709 hours
Type Multi Mode
Wavelength 850nm
Connector(s)
Local Unit Connectors 1 - Fiber Optic LC Duplex Female
Special Notes / Requirements
Note For use in 10 Gigabit fiber networking equipment and media converters
System and Cable Requirements MSA or Cisco compliant SFP+ port
Power
Power Consumption (In Watts) < 1.3 W
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Silver
Enclosure Type Aluminum
Product Height 12.6 mm [0.5 in]
Product Length 58.4 mm [2.3 in]
Product Weight 22 g [0.8 oz]
Product Width 13.9 mm [0.5 in]
Packaging Information
Shipping (Package) Weight 50 g [1.8 oz]
What's in the Box
Included in Package 1 - SFP+ transceiver

Certifications

Accessories