StarTech.com
Future

Brocade 10G-SFPP-BXD-40K Compatible SFP+ Transceiver Module - 10GBase-BX (Downstream)

10 Gbps | Single Mode Fiber | LC | 40 km (24.8 mi) | Lifetime Warranty

Product ID: 10G-SFPP-BXD-40K-ST

  • 100% Compatibility with Brocade 10G-SFPP-BXD-40K guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Pairs with 10G-SFPP-BXU-40K-ST
View More
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
  • Low power consumption of < 1.6W
  • Hot-swappable with fiber-optic modules
226,99 € EUR exc VAT
272,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Brocade®
Performance
DDM Yes
Power Consumption (In Watts) < 1.6W
Physical Characteristics
Product Height 12.600
Product Length 13.900
Product Width 58.400
Weight of Product 24.000
Packaging Information
Package Height 31.000
Package Length 115.000
Package Width 90.000
Shipping (Package) Weight 50.000

Certifications