StarTech.com
Future

HP 0231A0A6 Compatible SFP+ Transceiver Module - 10GBase-SR

10 Gbps | Multi Mode Fiber | LC | 300 m (984 ft) | Lifetime Warranty

Product ID: 0231A0A6-ST

  • 100% Compatibility with HP 0231A0A6 guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of > 1.3W
  • Hot-swappable with fiber-optic modules
68,99 € EUR exc VAT
82,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand HP®
Performance
DDM Yes
Maximum Data Transfer Rate 10.31 Gbps
Power Consumption (In Watts) < 1.3W
Physical Characteristics
Product Height 13.700
Product Length 13.900
Product Width 58.400
Weight of Product 20.000
Packaging Information
Package Height 31.000
Package Length 115.000
Package Width 90.000
Shipping (Package) Weight 50.000
What's in the Box
Included in Package 1 - SFP+ Transceiver
Fiber Operating Mode Full-Duplex

Certifications