StarTech.com
Future

Dell EMC SFP-10G-BX40-U Compatible SFP+ Transceiver Module - 10GBase-BX40 (Upstream)

10 Gbps | Single Mode Fiber | LC | 40 km (24.8 mi) | Lifetime Warranty

Product ID: SFP10GBX40US

  • 100% Compatibility with Dell EMC SFP-10G-BX40-U guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Pairs with SFP10GBX40DS
View More
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
  • Low power consumption of < 1.6W
  • Hot-swappable with fiber-optic modules
393,99 € EUR exc VAT
472,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Dell EMC™
Performance
DDM Yes
Fiber Operating Mode Full-Duplex
Max Transfer Distance 40 km (24.8 mi)
Maximum Data Transfer Rate 10.00 Gbps
Power Consumption (In Watts) < 1.6W
Wavelength 1330nmTx/1270nmRx
Physical Characteristics
Product Height 12.600
Product Length 13.900
Product Width 58.400
Weight of Product 30.000
Packaging Information
Package Height 31.000
Package Length 115.000
Package Width 90.000
Shipping (Package) Weight 50.000
What's in the Box
Included in Package 1 - SFP+ Transceiver

Certifications