StarTech.com

MSA Compliant SFP Transceiver Module - 1000BASE-SX

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 550 m (1804 ft) | TAA | Lifetime Warranty

Product ID: SFPSXMM

  • StarTech.com SFP modules are backed by a lifetime warranty
  • Delivers reliable 1 GbE connections for 1000BASE-SX compliant networks
  • Hot-swappable with fiber-optic modules
View More
  • Complies with Multi-Source Agreement  (MSA) industry standards
  • Low power consumption of less than 1 W
95,99 € EUR exc VAT
115,19 € EUR inc VAT

Overview

The SFPSXMM is a TAA compliant MSA compliant fiber SFP transceiver that’s designed, programmed and tested to work with 1000BASE-SX compatible MSA switches and routers. The SFP transceiver module supports a maximum distance of up to 550 m (1804 ft) and delivers dependable 10 GbE connectivity over fiber cabling.  

Technical Specifications: 
  • Wavelength: 850 nm 
  • Maximum Data Transfer Rate: 1.25 Gbps 
  • Type: Multi Mode Fiber 
  • Connection Type: LC Connector 
  • Maximum Transfer Distance: 550 m (1804 ft) 
  • MTBF: 78,286 hours 
  • Power Consumption: Less than 1 Watt 
  • DDM: No 

This SFP+ fiber module is hot-swappable, making upgrades and replacements seamless by minimizing network disruptions.  

StarTech.com SFPs 

All StarTech.com SFP & SFP+ transceiver modules are backed by a lifetime warranty and free lifetime multilingual technical support. StarTech.com offers a wide variety of SFP modules and direct-attach SFP Cables, providing the convenience and reliability you need to ensure dependable network performance. 

Applications

Replace defective or damaged SFP modules

Expand your network to remote segments

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Compatible Brand MSA Compliant
Industry Standards IEEE 802.3z 1000BASE-SX
Performance
Compatible Networks 1000 Mbps (1 Gbps)
DDM No
Fiber Operating Mode Full-Duplex
Max Transfer Distance 550 m (1804 ft)
Maximum Data Transfer Rate 1.25 Gbps
MTBF 78,286 hours
Type Multi Mode
Wavelength 850nm
Connector(s)
Local Unit Connectors 1 - Fiber Optic LC Duplex Female
Power
Power Consumption (In Watts) < 1 W
Environmental
Humidity 5 to 95% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 85°F)
Physical Characteristics
Product Height 9 mm [0.4 in]
Product Length 55 mm [2.2 in]
Product Weight 18 g [0.6 oz]
Product Width 13 mm [0.5 in]
Packaging Information
Shipping (Package) Weight 40 g [1.4 oz]
What's in the Box
Included in Package 1 - SFP Multimode LC Transceiver

Certifications

Accessories