StarTech.com

MSA Compliant Transceiver Module - 1000BASE-SX

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 550 m (1804 ft) | Lifetime Warranty

Product ID: SFP1000SXST

  • Delivers reliable 1 GbE connections for 1000BASE-SX compliant networks
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Complies with Multi-Source Agreement  (MSA) industry standards
View More
  • Low power consumption of less than 1 W
  • Hot-swappable with fiber-optic modules
41,99 € EUR exc VAT
50,39 € EUR inc VAT

Overview

The SFP1000SXST is an MSA compliant fiber SFP transceiver that’s designed, programmed and tested to work with 1000BASE-SX compatible MSA switches and routers. The SFP transceiver module supports a maximum distance of up to 550 m (1804 ft) and delivers dependable 1 GbE connectivity over fiber cabling.  

Technical Specifications: 
  • Wavelength: 850nm 
  • Maximum Data Transfer Rate: 1.25 Gbps 
  • Type: Multi Mode Fiber 
  • Connection Type: LC Connector 
  • Maximum Transfer Distance: 550 m (1804 ft) 
  • Power Consumption: Less than 1 Watt 
  • DDM: Yes 

This SFP fiber module is hot-swappable, making upgrades and replacements seamless by minimizing network disruptions.  

StarTech.com SFPs 

All StarTech.com SFP & SFP+ transceiver modules are backed by a lifetime warranty and free lifetime multilingual technical support. StarTech.com offers a wide variety of SFP modules and direct-attach SFP Cables, providing the convenience and reliability you need to ensure dependable network performance. 

Applications

Replace defective or damaged SFP modules

Expand your network to remote segments

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand MSA Compliant
Industry Standards IEEE 802.3z 1000BASE-SX
WDM No
Performance
Compatible Networks 1000 Mbps (1 Gbps)
DDM Yes
Fiber Operating Mode Full-Duplex
Max Transfer Distance 550 m (1804 ft)
Maximum Data Transfer Rate 1.25 Gbps
Type Multi Mode
Wavelength 850nm
Connector(s)
Local Unit Connectors 1 - Fiber Optic LC Duplex Female
Power
Power Consumption (In Watts) < 1 W
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Silver
Enclosure Type Aluminum
Product Height 12.6 mm [0.5 in]
Product Length 58.4 mm [2.3 in]
Product Weight 23 g [0.8 oz]
Product Width 13.9 mm [0.5 in]
Packaging Information
Shipping (Package) Weight 53 g [1.9 oz]
What's in the Box
Included in Package 1 - SFP transceiver

Certifications