StarTech.com

MSA Compliant SFP Transceiver Module - 1000BASE-TX

1000 Mbps (1 Gbps) | Copper | RJ45 | 100 m (328 ft) | Lifetime Warranty

Product ID: SFP1000TXST

  • Delivers reliable 1 GbE connections for 1000BASE-TX compliant networks
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic set ups
View More
  • Complies with Multi-Source Agreement  (MSA) industry standards
  • Low power consumption of less than 1.3 W
  • Hot-swappable with fiber-optic modules
69,99 € EUR exc VAT
83,99 € EUR inc VAT

Overview

The SFP1000TXST is an MSA compliant copper SFP transceiver that’s designed, programmed and tested to work with 1000BASE-TX compatible MSA switches and routers. The SFP transceiver module supports a maximum distance of up to 100 m (328 ft) and delivers dependable 1 GbE connectivity over copper cabling.  

Technical Specifications: 
  • Maximum Data Transfer Rate: 1000 Mbps 
  • Type: Copper 
  • Connection Type: RJ45 Connector 
  • Maximum Transfer Distance: 100 m (328 ft)  
  • Power Consumption: Less than 1.3 Watt 
  • DDM: No 

This SFP copper module is hot-swappable, making upgrades and replacements seamless by minimizing network disruptions.  

StarTech.com SFPs 

All StarTech.com SFP & SFP+ transceiver modules are backed by a lifetime warranty and free lifetime multilingual technical support. StarTech.com offers a wide variety of SFP modules and direct-attach SFP Cables, providing the convenience and reliability you need to ensure dependable network performance. 

Applications

Replace defective or damaged SFP modules

Expand your network to remote segments

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand MSA Compliant
Industry Standards IEEE 802.3z 1000BASE-TX
Performance
Compatible Networks 1000 Mbps (1 Gbps)
DDM No
Fiber Operating Mode Full-Duplex
Max Transfer Distance 100 m (328 ft)
Maximum Data Transfer Rate 1000 Mbps
Type Copper
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
Special Notes / Requirements
Note For use in 1 Gigabit networking equipment and media converters
System and Cable Requirements MSA compliant SFP port
Power
Power Consumption (In Watts) < 1.3 W
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Silver
Enclosure Type Aluminum
Product Height 12.6 mm [0.5 in]
Product Length 58.4 mm [2.3 in]
Product Weight 25 g [0.9 oz]
Product Width 13.9 mm [0.5 in]
Packaging Information
Shipping (Package) Weight 52 g [1.8 oz]
What's in the Box
Included in Package 1 - SFP transceiver

Certifications