Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comMSA Compliant 100 Mbps Fiber SFP Transceiver Module - 100Base-BX (Downstream) - SM LC - 10 km
Add reliable and cost-effective 100-Mbps Ethernet connections over single-mode fiber, with this SFP module
Product ID: SFP100BBXDST
- Delivers reliable 100Mbps (downstream) connections for 100Base-BX compliant networks
- Meets or exceeds MSA (Multi-Source Agreement) industry standards
- Backed by lifetime warranty and free lifetime technical support
- Supports single-mode fiber (LC connector)
- Maximum distance up to 10 km/6.2 mi.
- Maximum data rates up to 100Mbps
- 1550nm Tx/1310nm Rx optical wavelength
- Digital Diagnostics Monitoring (DDM/DOM)
- Hot-pluggable
Not Available
May be in stock with partners
From a Partner
Support
Overview
This 100Base-BX (downstream) SFP module delivers what you need most in your network connections: reliable performance. It’s built to exacting MSA specifications and fully tested to ensure seamless compatibility. The single-mode SFP transceiver module offers a cost-effective way to add, replace or upgrade the ports on your networking equipment, and it’s backed by a lifetime warranty.
Delivers 100Mbps Fast Ethernet connections
With data transfer rates of up to 100Mbps and support for Digital Diagnostics Monitoring (DDM / DOM), this LC SFP module can be installed into fiber networking equipment with an MSA compliant port. It delivers dependable Fast Ethernet connectivity over single-mode fiber for 100Base-BX compliant networks, with a maximum distance of up to 10 km (6.2 mi.) and 1550nm Tx / 1310nm Rx optical wavelength.
Built for reliable network performance
This optical transceiver is engineered to meet or exceed the industry’s MSA (Multi-Source Agreement) standards. StarTech.com brings its established reputation for high-quality connectivity solutions to SFP transceivers, providing SFPs that match major OEM brands in performance and reliability. Committed to the highest standards, StarTech.com provides an extensive range of networking products including copper and fiber network cards, fiber media converters, Ethernet switches and wireless products.
Convenient and scalable
Delivering both convenience and scalability, this fiber transceiver is fully hot-pluggable, which enables you to install it without interrupting network traffic or having to reboot your equipment. It provides a versatile solution that’s compatible with a wide range of networking equipment, allowing you to expand your network to remote segments cost-effectively.
You can count on SFP100BBXDST for reliable performance, backed by a lifetime warranty and free lifetime technical support.
Applications
Replace defective or damaged SFP modules in MSA compliant equipment
Ideal for deployment in network devices with multiple SFP slots
Expand your network to remote segments
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V934150 | |
UPC Code | 065030873529 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Compatible Brand | MSA Compliant | |
Industry Standards | IEEE 802.3u 100BASE-BX | |
WDM | Yes | |
Performance | ||
Compatible Networks | 100 Mbps | |
DDM | Yes | |
Fiber Operating Mode | Half/Full-Duplex | |
Fiber Type | Single Mode | |
Max Transfer Distance | 10 km (6.2 mi) | |
Maximum Data Transfer Rate | 155 Mbps | |
Wavelength | 1550nmTx/1310nmRx | |
Connector(s) | ||
Local Unit Connectors | 1 - Fiber Optic LC Duplex Female | |
Special Notes / Requirements | ||
Note | For use in 100 Mbps fiber networking equipment and media converters | |
System and Cable Requirements | MSA compliant SFP port | |
Environmental | ||
Humidity | 5~95% RH | |
Operating Temperature | 0°C to 70°C (32°F to 158°F) | |
Storage Temperature | -40°C to 85°C (-40°F to 185°F) | |
Physical Characteristics | ||
Color | Silver | |
Enclosure Type | Aluminum | |
Product Height | 11 mm [0.4 in] | |
Product Length | 60 mm [2.4 in] | |
Product Weight | 18 g [0.6 oz] | |
Product Width | 16 mm [0.6 in] | |
Packaging Information | ||
Shipping (Package) Weight | 47 g [1.7 oz] | |
What's in the Box | ||
Included in Package | 1 - SFP transceiver |
Accessories
Fiber Optic Cable - Single-Mode Duplex 9/125 - LSZH - LC/LC - 1 m
Connect fiber network devices for high-speed transfers with LSZH rated cable
Fiber Optic Cable - Single-Mode Duplex 9/125 - LSZH - LC/LC - 4 m
Connect fiber network devices for high-speed transfers with LSZH rated cable
Fiber Optic Cable - Single-Mode Duplex 9/125 - LSZH - LC/LC - 7 m
Connect fiber network devices for high-speed transfers with LSZH rated cable
Fiber Optic Cable - Single-Mode Duplex 9/125 - LSZH - LC/LC - 10 m
Connect fiber network devices for high-speed transfers with LSZH rated cable
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- SFP100BBXDST_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
SFP fiber transceivers (mini-GBIC) are specific to applications and therefore, you need to select the correct fiber transceiver for your application. StarTech.com offers a few types of fiber transceivers: Cisco®, Cisco Meraki®, HP®, and Juniper® compatible, as well as standard gigabit SFP converters. Although the transceivers may be referred to as GBIC or mini-GBIC, the correct terminology for the device is small form-factor pluggable transceiver or SFP . StarTech.com does not carry GBIC converters.
If your device is not a Cisco device, it can still use Cisco compatible SFPs. Cisco SFPs are specifically coded to be compatible with Cisco devices. A standard SFP will not work in a Cisco device.
StarTech.com offers two different output connector types for SFPs: RJ-45 and fiber.
No special requirements are necessary to use RJ-45 SFPs. However, if you use fiber transceivers, the following items need to be the same as the interconnecting equipment:
-
The connector type, such as LC, SC, or ST.
-
The mode (single mode or multi mode).
-
The wavelength, such as 850 nm, 1310 nm, or 1550 nm.
-
The DDM support.
-
The speed, such as 10Gbps.
Note: The properties listed above cannot be converted or changed by a cable, excluding the connector type.
Copy Link
Was this information helpful? Yes No
Upstream and downstream SFPs function the same way as other SFPs, except that they use Wavelength-Division Multiplexing (WDM). WDM allows for the transmitting and receiving signals to co-exist on the same fiber strand. This allows a single fiber cable strand to simultaneously transmit and receive a signal.
You must use upstream and downstream SFPs in pairs. You cannot use two upstream or two downstream SFPs together.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+