StarTech.com
Future

Cisco QSFP-40G-SR4-S Compatible QSFP+ Transceiver Module - 40GBase-SR4

40 Gbps | Multi Mode Fiber | MPO | 100 m (328 ft) | Lifetime Warranty

Product ID: QSFP-40G-SR4-S-ST

  • 100% Compatibility with Cisco QSFP-40G-SR4-S guaranteed
  • StarTech.com QSFP+ modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption
  • Hot-swappable with fiber-optic modules
246,99 € EUR exc VAT
296,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Cisco®
Performance
Maximum Data Transfer Rate 40.00 Gbps
Physical Characteristics
Product Height 8.500
Product Length 1.9 cm [0.7 in]
Product Width 122.000
Weight of Product 37.500
Packaging Information
Package Height 35.000
Package Length 205.000
Package Width 120.000
Shipping (Package) Weight 60.000

Certifications