StarTech.com

Gigabit Fiber 1000Base-LX SFP Transceiver Module - HP JD119B Compatible - SM LC - 10 km (6.2 mi)

Add reliable and cost-effective Gigabit Ethernet connections over single-mode fiber with this SFP module

Product ID: JD119BST

  • Delivers reliable Gigabit Ethernet connections for 1000Base-LX compliant networks
  • 100% HP compatible SFP, equivalent to HP JD119B
  • Backed by lifetime warranty and free lifetime technical support
View More
  • Meets or exceeds OEM specifications and MSA (Multi-Source Agreement) industry standards
  • Supports Digital Diagnostics Monitoring (DDM / DOM)
  • 1310 nm optical wavelength
  • Supports single-mode fiber (maximum distance 10 km / 6.2 mi.)
  • LC fiber connector
  • Maximum data rates up to 1.25Gbps
  • Hot-pluggable
96,99 € EUR exc VAT
116,39 € EUR inc VAT

Overview

This HP® compatible Gigabit fiber SFP is engineered by StarTech.com to deliver what you need most in your network connections: reliable performance. Built to exacting specifications and fully tested to ensure maximum performance, this high-quality fiber transceiver module can be installed into HP networking devices that support the HP JD119B transceiver module, as well as other major brands of networking equipment. 

This 1000Base-LX SFP transceiver module delivers Gigabit connectivity over single-mode fiber cable, with a range of up to 10 km (6.2 mi.). It provides a dependable and cost-effective way to add, replace or upgrade the ports on your networking equipment, and it's backed by a lifetime warranty.

Built for reliable network performance

This single-mode SFP transceiver is manufactured by StarTech.com to meet or exceed OEM specifications and comply with the industry’s MSA (Multi-Source Agreement) standards. Committed to the highest standards of quality, StarTech.com provides an extensive range of networking products including copper and fiber network cards, fiber media converters, Ethernet switches and wireless products.

Fully compatible with HP and other major brands

The SM Gigabit SFP is engineered to the highest quality standards and is 100% HP compatible, equivalent to the HP JD119B SFP transceiver. The StarTech.com SFP transceiver is configured and fully tested to ensure it works seamlessly with HP or other major brands of networking equipment.

You can be assured that the use of StarTech.com SFP products should not affect the warranty protection of your networking equipment. 

Convenient and scalable

Delivering both convenience and scalability, this fiber transceiver is fully hot-pluggable, which enables you to install it without interrupting network traffic or having to reboot your equipment. It provides a versatile and cost-effective solution that’s compatible with a multitude of Gigabit networking devices.

Ideal for use in switches, routers, and other networking equipment, the SFP provides reliable performance, allowing you to expand your network to remote segments cost-effectively. The SFP supports single-mode fiber cable with a maximum distance of 10 km or 6.2 mi., and maximum data rates of up to 1.25Gbps. This GbE fiber SFP also supports Digital Diagnostics Monitoring (DDM / DOM).

You can count on JD119BST for reliable performance, backed by a lifetime warranty and free lifetime technical support.  

Applications

Replace defective or damaged SFPs in MSA compliant or HP equipment

Ideal for deployment in network devices with multiple SFP slots

Expand your network to remote segments

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand HP
Industry Standards IEEE 802.3z 1000BASE-LX
Performance
Compatible Networks 1000 Mbps (1 Gbps)
DDM Yes
Fiber Operating Mode Full-Duplex
Max Transfer Distance 10 km (6.2 mi)
Maximum Data Transfer Rate 1.25 Gbps
MTBF 3,092,408 hours
Type Single Mode
Wavelength 1310nm
Connector(s)
Local Unit Connectors 1 - Fiber Optic LC Duplex Female
Special Notes / Requirements
System and Cable Requirements MSA or HP compliant SFP port
For use in Gigabit fiber networking equipment and media converters
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Silver
Enclosure Type Aluminum
Product Height 12.5 mm [0.5 in]
Product Length 56.6 mm [2.2 in]
Product Weight 16 g [0.6 oz]
Product Width 13.7 mm [0.5 in]
Packaging Information
Shipping (Package) Weight 95 g [3.4 oz]
What's in the Box
Included in Package 1 - SFP transceiver

Certifications

Related Products

Gigabit Fiber 1000Base-SX SFP Transceiver Module - HP JD118B Compatible - MM LC - 550m (1804 ft)
JD118BST
Gigabit Fiber 1000Base-SX SFP Transceiver Module - HP JD118B Compatible - MM LC - 550m (1804 ft)

Add reliable and cost-effective Gigabit Ethernet connections over multimode fiber with this SFP module

90,99 € exc VAT
109,19 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

SFP fiber transceivers (mini-GBIC) are specific to applications and therefore, you need to select the correct fiber transceiver for your application. StarTech.com offers a few types of fiber transceivers: Cisco®, Cisco Meraki®, HP®, and Juniper® compatible, as well as standard gigabit SFP converters. Although the transceivers may be referred to as GBIC or mini-GBIC, the correct terminology for the device is small form-factor pluggable transceiver or SFP . StarTech.com does not carry GBIC converters.

If your device is not a Cisco device, it can still use Cisco compatible SFPs. Cisco SFPs are specifically coded to be compatible with Cisco devices. A standard SFP will not work in a Cisco device.

StarTech.com offers two different output connector types for SFPs: RJ-45 and fiber.

No special requirements are necessary to use RJ-45 SFPs. However, if you use fiber transceivers, the following items need to be the same as the interconnecting equipment:

  • The connector type, such as LC, SC, or ST.

  • The mode (single mode or multi mode).

  • The wavelength, such as 850 nm, 1310 nm, or 1550 nm.

  • The DDM support.

  • The speed, such as 10Gbps.

Note: The properties listed above cannot be converted or changed by a cable, excluding the connector type.