StarTech.com

SFP Dust Covers - 10 Pack

Protect your network switches from dust and contaminants, by covering up the unused SFP slots

Product ID: SFPCAP10

  • Dust covers insert easily into unused SFP slots, to protect your network switches from dust and contaminants
  • Made of durable Santoprene thermoplastic rubber (TPE)
  • Tab makes it easy to insert and remove
  • Work with SFP/SFP+ slots in optical networking equipment
19,99 € EUR exc VAT
23,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Performance
General Specifications Fits into open slots for SFP and SFP+ transceiver modules
Physical Characteristics
Color Black
Enclosure Type Santoprene - Thermoplastic Rubber (TPE)
Product Height 1.5 cm [0.6 in]
Product Length 10.1 mm [0.4 in]
Product Width 14.6 mm [0.6 in]
Weight of Product 1 g [0 oz]
Packaging Information
Package Height 14.9 mm [0.6 in]
Package Length 90 mm [3.5 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 10 g [0.4 oz]
What's in the Box
Included in Package 10 - dust caps

Certifications