StarTech.com

LC SFP Dust Covers - 10 Pack

Protect your SFP/XFP/SFP+ modules from dust and contaminants, by covering up the duplex LC connector when it’s not in use

Product ID: SFPLCCAP10

  • Dust covers insert easily into unused SFP LC ports, to protect your network switches from dust and contaminants
  • Made of durable rubber
  • Work with SFP/SFP+ LC ports in optical networking equipment
  • Easy to insert and remove
11,99 € EUR exc VAT
14,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Performance
General Specifications Fits into female duplex LC ports for fiber optic SFP/SFP+ transceivers and keystones
Physical Characteristics
Color Black
Enclosure Type Rubber
Product Height 0.7 cm [0.3 in]
Product Length 12.5 cm [4.9 in]
Product Width 90 mm [3.5 in]
Weight of Product 12 g [0.4 oz]
Packaging Information
Package Height 7.4 mm [0.3 in]
Package Length 15.3 mm [0.6 in]
Package Width 13 mm [0.5 in]
Shipping (Package) Weight 2 g [0.1 oz]
What's in the Box
Included in Package 10 - dust caps

Certifications