StarTech.com

USB 3.0 to Fiber Optic Converter - Open SFP

Connect to a Gigabit Ethernet network through your laptop’s USB-A port using the Gigabit SFP of your choice

Product ID: US1GA30SFP

  • Provides a fiber network connection to portable laptops or tablets
  • Fiber-to-the-desk connectivity (FTTD) enhances security, reducing the risk of data leaks
  • Add a Gigabit Ethernet (1000Mbps) connection through a USB 3.0 Type-A interface
View More
  • Highly portable design, with no need for an external power adapter (bus powered)
  • Open SFP slot, compatible with MSA compliant SFP modules
  • Certified drivers for Windows, macOS and Linux
  • Plug-and-play installation
  • Wake-on-LAN support
358,99 € EUR exc VAT
430,79 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Realtek - RTL8153-VB-CG
Microsemi - VSC8211XVW
Industry Standards IEEE802.3z 1000BASE-SX/LX
IEEE 802.1Q VLAN tagging
Interface Fiber Ethernet
Ports 1
Performance
Compatible Networks 1000 Mbps (1 Gbps)
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Maximum Data Transfer Rate 1000 Mbps
Promiscuous Mode Yes
Connector(s)
Connector Type(s) 1 - 9 pin USB 3.0 A Female
External Ports 1 - SFP Slot Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows® Server 2008, 2012, 2016, 2019
macOS 10.9 - 10.14
Linux® kernel 3.5 to 4.11.x, LTS versions only
Special Notes / Requirements
Note Fiber data transfer speeds and distances are dependent on the SFP used (sold separately)
System and Cable Requirements USB-enabled computer with an available USB 3.0 port
1Gb SFP transceiver with your desired network connection
Indicators
LED Indicators 1 - Power
1 - Link/Activity
Power
Power Source USB-Powered
Environmental
Humidity 5% ~ 90% RH
Operating Temperature 0°C ~ 60°C (32° ~ 140°F)
Storage Temperature -10° ~ 70°C (14° ~ 158°F)
Physical Characteristics
Cable Length 195 mm [7.7 in]
Color Black
Enclosure Type Plastic
Product Height 2 cm [0.8 in]
Product Length 17 cm [6.7 in]
Product Width 14.1 cm [5.6 in]
Weight of Product 106 g [3.7 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 26.5 cm [10.4 in]
Package Width 17 cm [6.7 in]
Shipping (Package) Weight 52 g [1.8 oz]
What's in the Box
Included in Package 1 - network adapter
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows® Server 2008, 2012, 2016, 2019
macOS 10.9 - 10.14
Linux® kernel 3.5 to 4.11.x, LTS versions only

Certifications

Related Products

USB-C to Fiber Optic Converter - Open SFP
US1GC30SFP
USB-C to Fiber Optic Converter - Open SFP

Connect to a GbE network through your laptop’s USB-C port using the Gigabit SFP of your choice

368,99 € exc VAT
442,79 € inc VAT
USB 3.0 to Fiber Optic Converter - 1000Base-SX SC
US1GA30SXSC
USB 3.0 to Fiber Optic Converter - 1000Base-SX SC

Connect to a fiber Gigabit Ethernet optic network through your laptop’s USB-A port

435,99 € exc VAT
523,19 € inc VAT
USB 2.0 to Fiber Optic Converter - 100BaseFX SC
US100A20FXSC
USB 2.0 to Fiber Optic Converter - 100BaseFX SC

Connect to a 100Mbps fiber optic network through your laptop’s USB-A port

254,99 € exc VAT
305,99 € inc VAT
USB 2.0 to Fiber Optic Converter - Open SFP
US100A20SFP
USB 2.0 to Fiber Optic Converter - Open SFP

Connect to a 100Mbps Ethernet network through your laptop’s USB-A port using the 100Mbps SFP of your choice

202,99 € exc VAT
243,59 € inc VAT
Gigabit Ethernet Fiber Media Converter - Compact - 850nm MM LC - 550m
MCM1110MMLC
Gigabit Ethernet Fiber Media Converter - Compact - 850nm MM LC - 550m

Convert and extend different networks over a Gigabit fiber cable connection up to 550m / 1804ft

154,99 € exc VAT
185,99 € inc VAT
Gigabit Ethernet Multi Mode Fiber Media Converter SC 550m - 1000 Mbps
ET91000SC2
Gigabit Ethernet Multi Mode Fiber Media Converter SC 550m - 1000 Mbps

Convert and extend a Gigabit Ethernet connection up to 550 m / 1804 ft over Multi Mode SC fiber

203,99 € exc VAT
244,79 € inc VAT

Accessories