StarTech.com

6 ft 2-in-1 USB KVM Cable

Connect VGA and USB-equipped computers to a KVM Switch using a single cable

Product ID: SVUSB2N1_6

  • Coaxial video cable for a crystal clear display
  • Bonded design reduces tangles
10,99 € EUR exc VAT
13,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - USB B (4 pin) Male
1 - VGA (15 pin, High Density D-Sub) Female
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Length 1.8 m [6 ft]
Weight of Product 290 g [10.2 oz]
Packaging Information
Package Height 26 mm [1 in]
Package Length 29 cm [11.4 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 299 g [10.6 oz]
What's in the Box
Included in Package 1 - 6ft 2-in-1 USB KVM Cable

Certifications

Related Products

6 ft 4-in-1 USB VGA KVM Switch Cable with Audio and Microphone
USBVGA4N1A6
6 ft 4-in-1 USB VGA KVM Switch Cable with Audio and Microphone

Connect high resolution VGA video, USB, audio and microphone all in one cable

20,99 € exc VAT
25,19 € inc VAT
6 ft 2-in-1 Ultra Thin USB KVM Cable
SVECONUS6
6 ft 2-in-1 Ultra Thin USB KVM Cable

Connect VGA video and USB using a single thin KVM cable

12,99 € exc VAT
15,59 € inc VAT
10 ft Ultra Thin USB VGA 2-in-1 KVM Cable
SVECONUS10
10 ft Ultra Thin USB VGA 2-in-1 KVM Cable

Connect VGA video and USB using a single thin KVM cable

18,99 € exc VAT
22,79 € inc VAT
15 ft 2-in-1 Ultra Thin USB KVM Cable
SVECONUS15
15 ft 2-in-1 Ultra Thin USB KVM Cable

Connect VGA video and USB using a single thin KVM cable

26,99 € exc VAT
32,39 € inc VAT
6 ft Ultra-Thin USB VGA 2-in-1 KVM Cable
SVUSBVGA6
6 ft Ultra-Thin USB VGA 2-in-1 KVM Cable

Connect VGA video and USB using a single thin KVM cable

12,99 € exc VAT
15,59 € inc VAT
10 ft Ultra-Thin USB VGA 2-in-1 KVM Cable
SVUSBVGA10
10 ft Ultra-Thin USB VGA 2-in-1 KVM Cable

Connect VGA video and USB using a single thin KVM cable

18,99 € exc VAT
22,79 € inc VAT

Accessories