StarTech.com
Future

6 ft. (1.8 m) USB KVM Cable for StarTech.com Rackmount Consoles

KVM Console Cable | VGA & USB | Wired with Single Connector | For LCD Consoles & KVMs

Product ID: RKCONSUV6

  • Maintain your clutter-free server room with a VGA and USB KVM cable that combines into a single connector on the KVM side
  • Get crystal-clear picture quality with support for HD resolutions up to 1920x1200 or 1080p
  • Accommodate variable rack configurations, with cables available in different lengths
34,99 € EUR exc VAT
41,99 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - USB Type-A (4 pin) USB 2.0 Male
1 - VGA (14 pin, High Density D-Sub) Male
Physical Characteristics
Product Height 1.5 cm [0.6 in]
Product Length 1.8 m [6 ft]
Product Width 3 cm [1.2 in]
Weight of Product 245 g [8.6 oz]
Packaging Information
Package Height 200 mm [7.9 in]
Package Length 22 cm [8.7 in]
Package Width 1 cm [0.4 in]
Shipping (Package) Weight 250 g [8.8 oz]
What's in the Box
Included in Package 1 - KVM Cable

Certifications