Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB DVI KVM Console Extender w/ True USB 2.0 and Audio - 500m

Product ID: SV565UTPDUA

Extend DVI-D (or HDMI), USB, and audio signals up to 500m with full USB 2.0 compatibility and speed

Features
  • Supports DVI-D resolutions up to 1680x1050

  • 500m (1640ft) extension over Cat 5 or better cable (Cat 5e, Cat 6)

  • Supports High-Speed USB 2.0 (480 Mbps)

More Features . . .
  • Can be used with a single computer or connected to an existing KVM switch

  • 3.5mm audio and microphone connections

  • Supports up to 13 USB devices and 4 hub levels

Prices may be lower from Resellers:

INGAT
Available in
1.437,99 € EUR exc VAT
1.725,59 € inc VAT

ID: SV565UTPDUA

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The SV565UTPDUA USB 2.0 DVI KVM Console Extender w/ Audio lets you operate a USB & HD DVI-D KVM or PC up to 500 meters (1640 feet) away, over Cat5 (or better) cable, as if it were right in front of you.

This versatile KVM extender features 3 High-Speed USB 2.0 ports, allowing you to connect a keyboard, mouse or other peripheral. Unlike other extenders, the SV565UTPDUA utilizes full 480Mbps USB 2.0 over long distance, supporting external hard drives, thumb-drives, webcams, and other USB peripherals. This device supports USB hubs for a maximum of 13 USB connections total, for a true PC control experience as if you were locally connected.

The DVI-D Console Extender provides high definition video up to 1680x1050, and supports 3.5mm audio/mic connections. Extension over Cat 5 cabling offers the freedom to use existing infrastructure wiring, without running bulky video cables.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • A cost-effective and secure way to convert existing standard KVM units into remotely accessible hardware, extending your hardware capabilities
  • DVI and audio support over long distance (500m) allows for a high resolution experience, as if you were on-site
  • Real High-Speed USB 2.0 ports allow for hard drives, webcams, USB hubs and any other peripherals to work remotely
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Ideal for controlling a PC in an area where fan or hard drive noise is unacceptable such as a television broadcast studio
  • Control/Monitor a remote server from a harsh environment where the PC would not function properly due to heat/dust/etc. (factory, warehouse, mining, etc.)
  • Can act as a thin client for power users controlling powerful rack mounted servers as their desktop machines
  • Use one or more servers in a server room from a remote location within the same building or campus
  • Control remote machines and security monitoring systems
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
KVM Ports 1
Number of Monitors Supported 1
PC Interface USB
PC Video Type DVI
Rack-Mountable No
Performance
DVI Support Yes - Single Link
IP Control No
Max Transfer Distance 500 m (1640 ft)
Maximum Digital Resolutions 1680x1050
Wide Screen Supported Yes
Connector(s)
Host Connectors 1 - DVI-D (19 pin) Female
1 - RJ-45 Female
2 - 3.5 mm Mini-Jack (3 Position) Female
3 - USB Type-A (4 pin) USB 2.0 Female
Other Interface(s) 1 - DVI-D (19 pin) Female
1 - RJ-45 Female
1 - USB B (4 pin) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note This product includes a 5V DC power adapter for the Local unit and a 24V DC power adapter for the Remote unit.
Indicators
LED Indicators 1 - Local/Remote: Link(Green), Indicates link between local and remote unit
1 - Local/Remote: Status(Green), Indicates power
1 - Local/Remote: USB(Green/Amber), Indicates USB data or fault
1 - Local/Remote: Video(Green/Amber), Indicates video data/connection or fault
Power
Center Tip Polarity Positive
Input Current 0.6 A
Input Voltage 110V-240V AC
Output Current 3 A / 1 A
Output Voltage 24 / 5 DC
Plug Type C / M
Power Consumption (In Watts) 5.4
Power Source 2 AC Adapters Included
Environmental
Humidity 20~80% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Depth 175 mm [6.9 in]
Product Height 30 mm [1.2 in]
Product Weight 400 g [14.1 oz]
Product Width 112 mm [4.4 in]
Packaging Information
Shipping (Package) Weight 1.8 kg [4.1 lb]
What's in the Box
Included in Package 1 - Local Unit
1 - Remote Unit
1 - 5ft DVI-D cable
1 - 6ft USB Cable
2 - Universal Power Adapter (US/UK/EU)
1 - User Manual
USB DVI KVM Console Extender w/ Serial & Audio Over MM Fiber - 2km
SV565FXDUSA

USB DVI KVM Console Extender w/ Serial & Audio Over MM Fiber - 2km

Extend DVI-D (or HDMI) video, USB, audio, and Serial signals up to 2km (6562ft) over fiber

3.264,99 € exc VAT
3.917,99 € inc VAT

Long Range USB VGA KVM Console Extender over Cat5 UTP - 1000 ft
SV565UTPUL

Long Range USB VGA KVM Console Extender over Cat5 UTP - 1000 ft

Control a KVM or server from up to 300m (984ft) away

577,99 € exc VAT
693,59 € inc VAT

USB 2.0 Cables (2)

2 ft USB 2.0 A to B Cable - M/M
USB2HAB10

10 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

4,99 € exc VAT
5,99 € inc VAT

2 ft USB 2.0 A to B Cable - M/M
USB2HAB6

6 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

2,99 € exc VAT
3,59 € inc VAT

DVI Cables (1)

DVI-D Dual Link Cable - M/M
DVIDDMM6

6 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

10,99 € exc VAT
13,19 € inc VAT

Audio Cables and Adapters (1)

6in Stereo Audio Cable - 3.5mm Male to 2x RCA Female
MUMFRCA

6in Stereo Audio Cable - 3.5mm Male to 2x RCA Female

Connect your computer or audio device (iPod®, MP3 Player, etc.) to a stereo with standard RCA cables

1,99 € exc VAT
2,39 € inc VAT

* Product appearance and specifications are subject to change without notice.