StarTech.com

USB VGA KVM Console Extender over CAT5 UTP (500 ft)

Operate a USB & VGA KVM or PC over 500ft as if it were right in front of you

Product ID: SV565UTPUEU

  • Can be used with a single computer or connected to an existing KVM switch
  • Easy installation using industry standard UTP network cable
  • Cables Included for a ready out of the box setup
View More
  • Intuitive hot-key commands
  • Supports auto-switching between host and remote users or dedicated control
  • USB computers are supported at the host and remote locations (USB keyboard and mouse required for remote console)
  • Supports most combo keyboard and mouse sets (including Wireless)
297,99 € EUR exc VAT
357,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
KVM Ports 2
Number of Monitors Supported 1
PC Interface USB
PC Video Type VGA
Rack-Mountable No
Performance
IP Control No
Max Transfer Distance 150 m (492 ft)
MTBF 126000 hours
Supported Resolutions 1280 x 1024 @ 300ft/ 100m
1024 x 768 @ maximum cable length
Connector(s)
Console Interface(s) 2 - VGA (15 pin, High Density D-Sub) Female
4 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 2 - VGA (15 pin, High Density D-Sub) Female
Other Interface(s) 2 - RJ-45 Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Product weights/measurements indicate a single unit only (either Host or Remote)
Power
Center Tip Polarity Positive
Input Current 0.2A
Input Voltage 100 - 240 AC
Output Current 0.6A
Output Voltage 9V DC
Plug Type M
Power Consumption (In Watts) 5.4
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 2 cm [0.8 in]
Product Length 75 mm [3 in]
Product Width 15.5 cm [6.1 in]
Weight of Product 299 g [10.6 oz]
Packaging Information
Package Height 24.3 cm [9.6 in]
Package Length 29.4 cm [11.6 in]
Package Width 85 mm [3.3 in]
Shipping (Package) Weight 1.7 kg [3.8 lb]
What's in the Box
Included in Package 1 - Host Unit
1 - Remote Unit
2 - 6 ft 2-in-1 USB VGA KVM cables
2 - Packs Rubber Feet
1 - Power Adapter
1 - Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories