StarTech.com

HDMI KVM Extender over LAN - 4K 30Hz

KVM Console Extender Over IP | HDMI® | 4K @ 30Hz | 4x USB Ports | EDID Pass-Through

Product ID: SV565HDIP

  • Maintain UHD video quality over IP with support for resolutions up to 4K on a LAN
  • Connect four USB peripherals including your wired or wireless keyboard and mouse to a remote system
  • Ensure compatibility for your remote displays with EDID pass-through
  • Scalable functionality including video walls and multiple remote displays using additional receivers
1.033,99 € EUR exc VAT
1.240,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Chipset ID ASPEED - AST1520
Daisy-Chain No
Performance
Audio Specifications 7.1 Surround Sound (HDMI)
Analog Stereo Sound (3.5 mm)
Analog Mono Microphone (3.5 mm)
Maximum Cable Length 100 m [328 ft]
Maximum Data Transfer Rate 12MBps
Maximum Digital Resolutions 3840 x 2160 @ 30Hz (4K)
MTBF 60000 hours
Supported Resolutions 3840x2160 (4K) @ 30Hz
2560x1600
1920x1200 @ 60Hz
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Local Unit Connectors 1 - HDMI (19 pin)
1 - RJ-45
2 - RJ-11 Female
2 - 3.5 mm Audio Female
2 - 3.5 mm Mini-Jack (3 Position) Female
1 - USB Mini-B (5 pin) Female
Remote Unit Connectors 1 - HDMI (19 pin)
1 - RJ-45
2 - RJ-11 Female
2 - 3.5 mm Audio Female
2 - 3.5 mm Mini-Jack (3 Position) Female
2 - USB Type-A (4 pin) USB 2.0 Female
2 - USB Type-A (4 pin; HID Port) USB 1.1 Female
Indicators
LED Indicators 1 - Transmitter: Green - No Link; Blue - Good Link; Flashing Blue/Green - Linked but no video
1 - Transmitter: Flashing Orange - Network connection
1 - Receiver: Red - No Link; Blue - Good Link; Flashing Blue/Red - Linked but no video
1 - Receiver: Flashing Orange - Network connection
Power
Center Tip Polarity Positive
Input Current 0.6 A
Input Voltage 100 - 240 AC
Output Current 1.5A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 18W
Power Source 2 AC Adapters Included
Environmental
Humidity 0% to 80%
Operating Temperature 0℃ to 40℃ (32°F to 104°F)
Storage Temperature -10℃ to 60℃ (14°F to 140°F)
Physical Characteristics
Color Black
Material Steel
Product Height 2.8 cm [1.1 in]
Product Length 13 cm [5.1 in]
Product Width 11.7 cm [4.6 in]
Weight of Product 610 g [21.5 oz]
Packaging Information
Package Height 23.5 cm [9.3 in]
Package Length 19.5 cm [7.7 in]
Package Width 36.5 cm [14.4 in]
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - Transmitter Unit
1 - Receiver Unit
2 - Universal Power Adapters (NA, JP, EU, UK, AU/NZ)
2 - Mounting Kits
2 - Ethernet Cables
2 - DB9 Serial Adapters
2 - RJ11 Serial Cables
1 - HDMI Cable (1.2 m)
1 - USB Cable (1.5 m)
8 - Rubber Feet
1 - Plastic Screwdriver
1 - Quick-Start Guide
Cables Included Yes
DVI Support Yes
Hot-Key Selection No
IP Control No
KVM Ports 1
Max Transfer Distance 100 m (328 ft)
Number of Monitors Supported 1
On-Screen Display Yes
PC Interface USB
PC Video Type HDMI

Certifications

Related Products

HDMI Over IP Extender Kit - 4K
ST12MHDLAN4K
HDMI Over IP Extender Kit - 4K

Deploy HDMI over LAN and get a video over IP solution that’s scalable and features intuitive control that’s ideal for your video wall or other digital signage application

925,99 € exc VAT
1.111,19 € inc VAT
HDMI and USB over IP Distribution Kit - 1080p
ST12MHDLANU
HDMI and USB over IP Distribution Kit - 1080p

Deploy content for digital signage through a scalable distribution system with intuitive control and USB extention that’s ideal for point-to-point or video wall applications

955,99 € exc VAT
1.147,19 € inc VAT
HDMI over IP Extender Kit with Video Wall Support - 1080p
ST12MHDLAN2K
HDMI over IP Extender Kit with Video Wall Support - 1080p

HDMI® Video over Cat5 or Cat6 |Multiple Sources to Multiple Displays | Mobile Control App

872,99 € exc VAT
1.047,59 € inc VAT
USB HDMI over Cat 5e / Cat 6 KVM Console Extender w/ 1080p Uncompressed Video - 330ft (100m)
SV565UTPHDU
USB HDMI over Cat 5e / Cat 6 KVM Console Extender w/ 1080p Uncompressed Video - 330ft (100m)

Operate a PC from up to 100m away, with uncompressed 1080p HDMI® video and USB keyboard / mouse

1.371,99 € exc VAT
1.646,39 € inc VAT
HDMI over Fiber KVM Console Extender - USB or PS2 - 1KM
SV565FXHD
HDMI over Fiber KVM Console Extender - USB or PS2 - 1KM

Operate the keyboard and mouse while viewing the HDMI display of a PC or KVM switch, from up to 1km (3280ft) away over fiber optic cabling

1.291,99 € exc VAT
1.550,39 € inc VAT
USB DVI over Cat 5e / Cat 6 KVM Console Extender w/ 1920x1200 Uncompressed Video - 330ft (100m)
SV565UTPDUV
USB DVI over Cat 5e / Cat 6 KVM Console Extender w/ 1920x1200 Uncompressed Video - 330ft (100m)

Operate a PC from up to 100m away, with uncompressed 1920x1200 DVI video and USB keyboard / mouse

1.715,99 € exc VAT
2.059,19 € inc VAT
USB DVI KVM Console Extender w/ Serial & Audio Over MM Fiber - 2km
SV565FXDUSA
USB DVI KVM Console Extender w/ Serial & Audio Over MM Fiber - 2km

Extend DVI-D (or HDMI) video, USB, audio, and Serial signals up to 2km (6562ft) over fiber

3.079,99 € exc VAT
3.695,99 € inc VAT
Long Range USB VGA KVM Console Extender over Cat5 UTP - 1000 ft
SV565UTPUL
Long Range USB VGA KVM Console Extender over Cat5 UTP - 1000 ft

Control a KVM or server from up to 300m (984ft) away

577,99 € exc VAT
693,59 € inc VAT
USB Dual VGA over Cat5 KVM Console Extender - 650 ft / 200m
SV565DUTPU
USB Dual VGA over Cat5 KVM Console Extender - 650 ft / 200m

Operate a Dual VGA, USB-enabled PC up to 650ft away, as if it was installed locally

595,99 € exc VAT
715,19 € inc VAT

Accessories