StarTech.com

2 Port USB HDMI Cable KVM Switch with Audio and Remote Switch – USB Powered

Control two HDMI®, USB equipped PCs with a single monitor, keyboard, mouse and audio peripheral set

Product ID: SV211HDUA

  • Supports HD resolutions (1080p - 1920x1200)
  • Switch PCs via push-button, hot-keys or switching software
  • Space-saving design, minimal footprint
View More
  • Integrated KVM cables and remote switch
  • Switching software supports PC and Mac® platforms
  • USB Powered - No external power adapter required
  • Independent audio/mic switching for uninterrupted audio
  • Analog (3.5mm) and HDMI audio supported
  • Supports hot-plugging
  • Remote switch on 1.5m (5ft.) cable
118,99 € EUR exc VAT
142,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cables Included Yes
Daisy-Chain No
Industry Standards HDCP
KVM Ports 2
Number of Monitors Supported 1
PC Interface USB
PC Video Type HDMI
Rack-Mountable No
Performance
Audio Specifications 3.5mm and HDMI audio supported
Hot-Key Selection Yes
IP Control No
On-Screen Display No
Port Selection Support Push Button, Hotkeys, and Software
Connector(s)
Console Interface(s) 1 - HDMI (19 pin) Female
2 - 3.5 mm Mini-Jack (3 Position) Female
2 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 1 - HDMI (19 pin) Male
1 - USB Type-A (4 pin) USB 2.0 Male
2 - 3.5 mm Mini-Jack (3 Position) Male
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS 10.6 to 10.9
Special Notes / Requirements
Note OS Compatibility refers to KVM software only - the KVM itself can be used without software on any platform
Indicators
LED Indicators 1 - PC Selection indictor
Power
Power Source USB-Powered
Environmental
Humidity 0~90% RH Non-Condensing
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (4°F to 140°F)
Physical Characteristics
Cable Length 850 mm [33.5 in]
Color Black
Enclosure Type Plastic
Product Height 2.3 cm [0.9 in]
Product Length 88 mm [3.5 in]
Product Width 66 mm [2.6 in]
Weight of Product 350 g [12.4 oz]
Packaging Information
Package Height 62 mm [2.4 in]
Package Length 25 cm [9.8 in]
Package Width 16.1 cm [6.3 in]
Shipping (Package) Weight 464 g [16.4 oz]
What's in the Box
Included in Package 1 - KVM Switch
1 - Software CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS 10.6 to 10.9

Certifications

Related Products

2 Port USB DisplayPort Cable KVM Switch w/ Audio and Remote Switch - USB Powered
SV211DPUA
2 Port USB DisplayPort Cable KVM Switch w/ Audio and Remote Switch - USB Powered

Control two DisplayPort®, USB equipped PCs with a single monitor, keyboard, mouse and audio peripheral set

125,99 € exc VAT
151,19 € inc VAT
2 Port USB VGA Cable KVM Switch - USB Powered with Remote Switch
SV211USB
2 Port USB VGA Cable KVM Switch - USB Powered with Remote Switch

Control two VGA, USB-equipped PCs with a single monitor, keyboard, and mouse peripheral set

50,99 € exc VAT
61,19 € inc VAT
2 Port USB VGA Cable KVM Switch with Audio
SV215MICUSBA
2 Port USB VGA Cable KVM Switch with Audio

Control 2 VGA and USB computers from a single console with this all in one cable KVM

66,99 € exc VAT
80,39 € inc VAT
KM Switch Cable with File Transfer for Mac and PC - USB 2.0
SVKMS2
KM Switch Cable with File Transfer for Mac and PC - USB 2.0

Control and transfer files between two Windows® and/or Mac® systems using a single keyboard and mouse

44,99 € exc VAT
53,99 € inc VAT