StarTech.com

2 Port Black USB KVM Switch Kit with Audio and Cables

Control 2 USB enabled computers with this complete KVM kit including cables

Product ID: SV211KUSB

  • Cables (4 ft.) included
  • Maximum resolution: 2048 x 1536
  • Switching type: Hotkey, push-button
View More
  • Includes audio support for a complete switching solution
  • Small footprint design
  • USB Powered - No external adapter required
48,99 € EUR exc VAT
58,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cables Included Yes
Daisy-Chain No
KVM Ports 2
Number of Monitors Supported 1
PC Interface USB
PC Video Type VGA
Rack-Mountable No
Performance
Hot-Key Selection Yes
IP Control No
Maximum Analog Resolutions 2048x1536 @60Hz
Maximum Number of Users 1
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Connector(s)
Console Interface(s) 1 - VGA (15 pin, High Density D-Sub) Female
2 - 3.5 mm Mini-Jack (3 Position) Female
2 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 2 - USB Mini-B (5 pin) Female
2 - VGA (15 pin, High Density D-Sub) Female
Software
OS Compatibility OS independent; No software or drivers required
Power
Power Source USB-Powered
Physical Characteristics
Cable Length 1.2 m [4 ft]
Color Black
Material Plastic
Product Depth 60 mm [2.4 in]
Product Height 2 cm [0.8 in]
Product Length 97.000
Product Width 96 mm [3.8 in]
Weight of Product 94 g [3.3 oz]
Packaging Information
Package Height 87 mm [3.4 in]
Package Length 21.7 cm [8.5 in]
Package Width 89 mm [3.5 in]
Shipping (Package) Weight 642 g [22.7 oz]
What's in the Box
Included in Package 1 - 2 Port KVM Switch
2 - 4ft. Audio Cable (3.5mm speaker/mic)
2 - 4ft. VGA USB KVM Cable
1 - Driver CD
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4 Port Black USB KVM Switch Kit with Cables and Audio
SV411KUSB
4 Port Black USB KVM Switch Kit with Cables and Audio

Control 4 USB enabled computers with this complete KVM kit including cables

96,99 € exc VAT
116,39 € inc VAT