StarTech.com

2 Port USB VGA Cable KVM Switch with Audio

Control 2 VGA and USB computers from a single console with this all in one cable KVM

Product ID: SV215MICUSBA

  • Complete micro design saves space and money
  • Compatible with all USB supported Operating Systems
  • Designed for high-resolution applications: 2048x1536 analog resolution with DDC2B
View More
  • Computer selection by Remote selector and keyboard hotkeys
  • Hot Pluggable - add or remove computers without having to power down the computers
  • LED indicators for easy status monitoring
  • USB 2.0/1.1 specification compliant
66,99 € EUR exc VAT
80,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cables Included Yes
Daisy-Chain No
KVM Ports 2
Number of Monitors Supported 1
PC Interface USB
PC Video Type VGA
Rack-Mountable No
Performance
DVI Support No
Hot-Key Selection Yes
IP Control No
Maximum Analog Resolutions 2048x1536
Maximum Number of Users 1
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Connector(s)
Console Interface(s) 2 - VGA (15 pin, High Density D-Sub) Male
4 - 3.5 mm Mini-Jack (3 Position) Male
4 - USB Type-A (4 pin) USB 2.0 Male
Host Connectors 1 - VGA (15 pin, High Density D-Sub) Female
2 - 3.5 mm Mini-Jack (3 Position) Female
2 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note One host cable is 47 inches long, the other is 24 inches. Remote selector cable is 70 inches long
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 26 cm [10.2 in]
Product Length 81 cm [31.9 in]
Product Width 69 cm [27.2 in]
Weight of Product 400 g [14.1 oz]
Packaging Information
Package Height 15.5 cm [6.1 in]
Package Length 24.8 cm [9.8 in]
Package Width 86 mm [3.4 in]
Shipping (Package) Weight 0.6 kg [1.2 lb]
What's in the Box
Included in Package 1 - 2 Port Integrated KVM
1 - Remote Selector
1 - Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2 Port Black USB KVM Switch Kit with Audio and Cables
SV211KUSB
2 Port Black USB KVM Switch Kit with Audio and Cables

Control 2 USB enabled computers with this complete KVM kit including cables

48,99 € exc VAT
58,79 € inc VAT