StarTech.com

2 Port DVI USB KVM Switch with Audio and USB 2.0 Hub

Share keyboard, mouse, speakers and a DVI display between two multimedia computers

Product ID: SV231DVIUA

  • Built-in USB 2.0 hub
  • Hot-key and front-panel push buttons for easy computer selection
  • USB keyboard and mouse console connections
View More
  • Supports resolutions up to 1920x1200
  • No software or drivers required
  • Stereo audio and microphone support
  • Independent/simultaneous audio channel and PC port selection
  • HDCP Compliant
  • OS independent
189,99 € EUR exc VAT
227,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio Yes
Cables Included No
Daisy-Chain No
KVM Ports 2
Number of Monitors Supported 1
PC Interface USB
PC Video Type DVI
Rack-Mountable No
Performance
DVI Support Yes
Hot-Key Selection Yes
IP Control No
Maximum Digital Resolutions 1920 x 1200 @60/70 Hz
Maximum Number of Users 1
MTBF 126397 hours
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Connector(s)
Console Interface(s) 1 - DVI-I (29 pin) Female
2 - 3.5 mm Mini-Jack (3 Position) Female
4 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 2 - DVI-I (29 pin) Female
2 - USB B (4 pin) Female
4 - 3.5 mm Mini-Jack (3 Position) Female
Software
OS Compatibility OS independent; No software or drivers required
Power
Center Tip Polarity Positive
Input Current 0.8A
Input Voltage 100 - 240 AC
Output Current 1.5A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 0%~80%
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 4 cm [1.6 in]
Product Length 16 cm [6.3 in]
Product Width 10 cm [3.9 in]
Weight of Product 650 g [22.9 oz]
Packaging Information
Package Height 91 mm [3.6 in]
Package Length 18.7 cm [7.4 in]
Package Width 24.2 cm [9.5 in]
Shipping (Package) Weight 1.1 kg [2.3 lb]
What's in the Box
Included in Package 1 - 2 Port DVI KVM Switch
1 - Pack, rubber feet
1 - Universal Power Adapter (US/UK/EU)
1 - User Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories