StarTech.com

2-Port DisplayPort KVM Switch - 4K 60Hz

KVM with USB | TAA Compliant | USB 3.0 Hub | DisplayPort 1.2 | Digital & Analog Audio

Product ID: SV231DPU34K

  • TAA compliant for government GSA schedule purchases
  • Increases productivity with ports to connect up to 2 HD multimedia computers
  • Achieves high picture quality with 4K resolutions @ 60Hz
View More
  • Eliminates the need to purchase extra equipment with built-in 2-port USB 3.0 hub
  • Ensures full audio compatibility with digital and separate 3.5 mm audio support
496,99 € EUR exc VAT
596,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cables Included No
Daisy-Chain No
Industry Standards USB 3.0
DisplayPort 1.2
HDCP 2.2
KVM Ports 2
Number of Monitors Supported 1
PC Interface USB 3.0
PC Video Type DisplayPort
Performance
Audio Specifications 2-Channel Stereo
DVI Support No
Hot-Key Selection Yes
IP Control No
Maximum Digital Resolutions 3840x2160 @ 60Hz
Maximum Number of Users 1
MTBF 60000 hours
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Supported Resolutions 1024x768
1280x720 (High-definition 720p)
1920x1080 (High-definition 1080p)
1920x1200
2560x1440
2560x1600
3840x2160 (Ultra HD 4K)
Wide Screen Supported Yes
Connector(s)
Console Interface(s) 4 - USB Type-A (4 pin; HID Port) USB 1.1 Female
2 - USB Type-A (9 pin) USB 3.0 Female
1 - DisplayPort (20 pin) Female Output
1 - 3.5 mm Mini-Jack (3 Position) Female Output
Host Connectors 2 - DisplayPort (20 pin) Female Output
2 - 3.5 mm Mini-Jack (3 Position) Female Input
2 - USB Type-B (9 pin) USB 3.0 Female
Indicators
LED Indicators 2 - Green
2 - Red
Power
Center Tip Polarity Positive
Input Current 0.6A
Input Voltage 100 - 240 AC
Output Current 1.5A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 18 W
Power Source AC Adapter Included
Environmental
Humidity 0% - 80%
Operating Temperature 0℃ ~ 40℃
Storage Temperature -10℃ ~ 60℃
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 4 cm [1.6 in]
Product Length 10 cm [3.9 in]
Product Width 16 cm [6.3 in]
Weight of Product 0.6 kg [1.3 lb]
Packaging Information
Package Height 91 mm [3.6 in]
Package Length 23.8 cm [9.4 in]
Package Width 18.9 cm [7.4 in]
Shipping (Package) Weight 1 kg [2.3 lb]
What's in the Box
Included in Package 1 - KVM Switch
1 - Universal Power Adapter (NA/JP, EU, UK, ANZ)
4 - Rubber Foot Pads
1 - Quick-Start Guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2-Port DisplayPort Dual-Monitor KVM Switch - 4K 60Hz
SV231DPDDUA2
2-Port DisplayPort Dual-Monitor KVM Switch - 4K 60Hz

Access two dual-monitor computers and two shared USB peripherals from a single workstation

501,99 € exc VAT
602,39 € inc VAT
2 Port Dual DisplayPort USB KVM Switch with Audio & USB 2.0 Hub
SV231DPDDUA
2 Port Dual DisplayPort USB KVM Switch with Audio & USB 2.0 Hub

Control 2 high-resolution dual DisplayPort computers with a single console

369,99 € exc VAT
443,99 € inc VAT
4 Port USB DisplayPort KVM Switch with Audio
SV431DPUA
4 Port USB DisplayPort KVM Switch with Audio

Share keyboard, mouse, and DisplayPort display between four HD multimedia systems

358,99 € exc VAT
430,79 € inc VAT
4 Port DisplayPort KVM Switch with 4K 60Hz Resolution
SV431DPUA2
4 Port DisplayPort KVM Switch with 4K 60Hz Resolution

DisplayPort 1.2 KVM | TAA Compliant | USB 2.0 Hub | 7.1 HD Digital Audio

578,99 € exc VAT
694,79 € inc VAT
4-Port Dual DisplayPort KVM Switch - 4K 60Hz
SV431DPDDUA2
4-Port Dual DisplayPort KVM Switch - 4K 60Hz

This 4-port Dual DP KVM switch combines dual 4K 60Hz displays with KVM switch control of four connected PC and MAC computers

1.033,99 € exc VAT
1.240,79 € inc VAT
4-Port DisplayPort KVM Switch - USB 3.0 - 4K 30Hz
SV431DPU3A2
4-Port DisplayPort KVM Switch - USB 3.0 - 4K 30Hz

Control four DP computers using a single console with a built-in USB 3.0 hub for sharing additional peripheral devices

566,99 € exc VAT
680,39 € inc VAT
2-port DisplayPort KVM Switch - USB 2.0 - 4K 30Hz
SV231DPU2
2-port DisplayPort KVM Switch - USB 2.0 - 4K 30Hz

Control two DisplayPort, USB-equipped PCs with a single monitor, keyboard and mouse peripheral set

125,99 € exc VAT
151,19 € inc VAT
2 Port USB DisplayPort Cable KVM Switch w/ Audio and Remote Switch - USB Powered
SV211DPUA
2 Port USB DisplayPort Cable KVM Switch w/ Audio and Remote Switch - USB Powered

Control two DisplayPort®, USB equipped PCs with a single monitor, keyboard, mouse and audio peripheral set

125,99 € exc VAT
151,19 € inc VAT
2 Port Professional USB DisplayPort KVM Switch with Audio
SV231DPUA
2 Port Professional USB DisplayPort KVM Switch with Audio

Control two computers from a single console, with high-resolution DisplayPort® video, USB keyboard, mouse, and audio

292,99 € exc VAT
351,59 € inc VAT
2-port Mini DisplayPort KVM Switch - USB 2.0 - 4K at 60Hz
SV231MDPU2
2-port Mini DisplayPort KVM Switch - USB 2.0 - 4K at 60Hz

Control 2 Mini DisplayPort computers with a single monitor, keyboard and mouse, using this DP 1.2 KVM switch

136,99 € exc VAT
164,39 € inc VAT
4 Port HDMI KVM Switch - 4K 30Hz - Dual Display
SV431DHD4KU
4 Port HDMI KVM Switch - 4K 30Hz - Dual Display

This 4K HDMI KVM with dual monitor support lets you control four HDMI computers with a single mouse, keyboard and dual monitors up to 4K at 30Hz

895,99 € exc VAT
1.075,19 € inc VAT

Accessories