StarTech.com

4 Port Black PS/2 KVM Switch Kit with Cables

Control 4 PS/2 based computers with VGA video using this complete KVM kit with cables

Product ID: SV411K

  • Unique 3-in-1 cables included prevent keyboard and mouse connectors from becoming loose
  • Supports PS/2 keyboard and mouse emulation for error-free PC boot
  • All cables are connected to the rear for a more secure and neat connection
View More
  • Keyboard and mouse allow for hot plugging without having to turn either the KVM or the PC off
  • Supports M/S IntelliMouse(Pro), Explorer, Optical mice
  • Auto Scan Interval: 3, 8, 15, 30 seconds
84,99 € EUR exc VAT
101,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Cables Included Yes
Daisy-Chain No
KVM Ports 4
Number of Monitors Supported 1
PC Interface PS/2
PC Video Type VGA
Rack-Mountable No
Performance
DVI Support No
Hot-Key Selection Yes
IP Control No
Maximum Analog Resolutions 1920 x 1440
Maximum Cable Length 2 x 4ft(1.2m) and
2 x 6ft( 1.8m) included
Maximum Number of Users 1
MTBF 144000 hours
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Connector(s)
Console Interface(s) 1 - VGA (15 pin, High Density D-Sub) Female
2 - PS/2 (6 pin, Mini-DIN) Female
Host Connectors 4 - VGA (15 pin, High Density D-Sub) Female
Software
OS Compatibility OS independent; No software or drivers required
Power
Power Source Not Included (not required for standard applications)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 2.2 cm [0.9 in]
Product Length 18.5 cm [7.3 in]
Product Width 86 mm [3.4 in]
Weight of Product 328 g [11.6 oz]
Packaging Information
Package Height 94 mm [3.7 in]
Package Length 23.7 cm [9.3 in]
Package Width 18.4 cm [7.2 in]
Shipping (Package) Weight 1.3 kg [2.8 lb]
What's in the Box
Included in Package 1 - 4 Port Compact KVM switch
4 - KVM Cables
1 - Set of rubber feet
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4 Port Professional VGA USB KVM Switch with Hub
SV431USB
4 Port Professional VGA USB KVM Switch with Hub

Control up to 4 PC or Mac® computers from a single keyboard, mouse and monitor and share any USB device between all connected computers

119,99 € exc VAT
143,99 € inc VAT

Accessories