StarTech.com

4 Port USB DisplayPort KVM Switch with Audio

Share keyboard, mouse, and DisplayPort display between four HD multimedia systems

Product ID: SV431DPUA

  • 7.1 Channel High Definition Audio support plus dual channel Analog Stereo and Microphone
  • Full plug-and-play support with USB keyboards, mice, and connected peripherals
  • Hotkey and push-button switching
View More
  • Native DisplayPort resolution of 2560x1600 @60Hz; beyond 1080p
  • OS independent - No driver or software required
  • Supports a maximum resolution of 3840x2400 at lower refresh rates
  • Supports DDC2B for monitor detection
  • Supports hot-plug, un-plug and link status-failure detection
  • Integrated 2 port USB 2.0 hub
  • User-defined scan time intervals
  • VESA and CEA compliant
  • Fully compatible with Mini-DisplayPort, HDMI, and DVI adapters
358,99 € EUR exc VAT
430,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio Yes
Cables Included No
Daisy-Chain No
KVM Ports 4
Number of Monitors Supported 1
PC Interface USB
PC Video Type DisplayPort
Rack-Mountable Optional
Performance
DVI Support No
Hot-Key Selection Yes
IP Control No
Maximum Digital Resolutions 2560 x 1600 @ 60Hz
Maximum Number of Users 1
MTBF 136000 hours
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Wide Screen Supported Yes
Connector(s)
Console Interface(s) 1 - DisplayPort (20 pin) Female
2 - 3.5 mm Mini-Jack (3 Position) Female
4 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 4 - DisplayPort (20 pin) Female
4 - USB B (4 pin) Female
8 - 3.5 mm Mini-Jack (3 Position) Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Power
4 - Green - Online indicator (One LED per port)
4 - Red - Select indicator (One LED per port)
Power
Center Tip Polarity Positive
Input Current 0.8A
Input Voltage 100 - 240 AC
Output Current 1.5A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Depth 130.6 mm [5.1 in]
Product Height 4.4 cm [1.7 in]
Product Width 22.1 cm [8.7 in]
Weight of Product 1 kg [2.3 lb]
Packaging Information
Package Height 87 mm [3.4 in]
Package Length 41.1 cm [16.2 in]
Package Width 21.4 cm [8.4 in]
Shipping (Package) Weight 1.6 kg [3.6 lb]
What's in the Box
Included in Package 1 - 4-port DisplayPort KVM switch
4 - foot pads
1 - universal power adapter (NA/UK/EU/AU)
1 - instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4-Port DisplayPort KVM Switch - USB 3.0 - 4K 30Hz
SV431DPU3A2
4-Port DisplayPort KVM Switch - USB 3.0 - 4K 30Hz

Control four DP computers using a single console with a built-in USB 3.0 hub for sharing additional peripheral devices

566,99 € exc VAT
680,39 € inc VAT
2 Port Professional USB DisplayPort KVM Switch with Audio
SV231DPUA
2 Port Professional USB DisplayPort KVM Switch with Audio

Control two computers from a single console, with high-resolution DisplayPort® video, USB keyboard, mouse, and audio

292,99 € exc VAT
351,59 € inc VAT
2-Port DisplayPort Dual-Monitor KVM Switch - 4K 60Hz
SV231DPDDUA2
2-Port DisplayPort Dual-Monitor KVM Switch - 4K 60Hz

Access two dual-monitor computers and two shared USB peripherals from a single workstation

501,99 € exc VAT
602,39 € inc VAT
2 Port USB DisplayPort Cable KVM Switch w/ Audio and Remote Switch - USB Powered
SV211DPUA
2 Port USB DisplayPort Cable KVM Switch w/ Audio and Remote Switch - USB Powered

Control two DisplayPort®, USB equipped PCs with a single monitor, keyboard, mouse and audio peripheral set

125,99 € exc VAT
151,19 € inc VAT
2-port DisplayPort KVM Switch - USB 2.0 - 4K 30Hz
SV231DPU2
2-port DisplayPort KVM Switch - USB 2.0 - 4K 30Hz

Control two DisplayPort, USB-equipped PCs with a single monitor, keyboard and mouse peripheral set

125,99 € exc VAT
151,19 € inc VAT
2 Port Dual DisplayPort USB KVM Switch with Audio & USB 2.0 Hub
SV231DPDDUA
2 Port Dual DisplayPort USB KVM Switch with Audio & USB 2.0 Hub

Control 2 high-resolution dual DisplayPort computers with a single console

369,99 € exc VAT
443,99 € inc VAT

Accessories