StarTech.com

4 Port USB VGA IP KVM Switch with Virtual Media

Control up to 4 USB VGA computers remotely over an IP network or the internet

Product ID: SV441DUSBI

  • Remote, BIOS level access to all connected systems
  • Works with PC, Mac, Linux and Sun Systems
  • Supports DHCP or manual IP configuration
View More
  • User ID and SSL password secure web console
  • Supports 32 user accounts with SSL encrypted session and web communication data
  • Integrated Web Server for browser-based configuration and administration
  • Disk emulation allows remote application and operating system installations, or transferring files to, or between attached servers
  • Each computer can be named via the OSD menu
  • Integrated USB hub for peripheral sharing and file transfer of USB 2.0 devices (backwards compatible with USB 1.1 and 1.0 devices)
  • Auto Scan Mode automatically switches between computers for easy monitoring
  • Optional mounting bracket - Compact 1U height takes up little rack space
  • Flash upgradeable
  • Hot-pluggable - add or remove PCs without shutting down
  • Multiple user accounts restrict unauthorized access to specific features and / or PCs
  • Network Setup and Reset button
  • No software or drivers required
  • Plug and Play compliant
  • Supports 16 bit video
  • Supports customized SSL certificates
1.074,99 € EUR exc VAT
1.289,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio No
Cables Included Yes
Daisy-Chain No
KVM Ports 4
Number of Monitors Supported 1
PC Interface USB
PC Video Type VGA
Rack-Mountable Optional
Performance
DVI Support No
Hot-Key Selection Yes
IP Control Yes
Maximum Analog Resolutions 1920 x 1440 pixels local console
Maximum Digital Resolutions 1600 x 1200 @ 85Hz
Maximum Number of Users 1 active user plus up to 4 viewing
Note The SSL certificate provided is for testing and initialization purposes only and provides minimum strength security. We strongly recommend users upgrade the included certificate with individual SSL Certificate.
On-Screen Display Yes
Port Selection Support Hotkeys and OSD (On Screen Display)
TLS version supported 1.0
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note

Adding more than 1 optional PCM815SHNA power switch to the Server Remote Control requires a RPORT module.

Source code for the unit operating system is available upon request. Please contact us by phone, live chat, or email to make your request.

This offer is valid for three years from the date of purchase and/or for as long as parts or customer support is offered for this product.

Charges for the reasonable cost of copying and/or conveying may apply.

Power
Center Tip Polarity Positive
Input Current 1.8A
Input Voltage 100 - 240 AC
Output Current 4A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 48
Power Source AC Adapter Included
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 2.2 cm [0.9 in]
Product Length 20 cm [7.9 in]
Product Width 18.7 cm [7.4 in]
Weight of Product 900 g [31.8 oz]
Packaging Information
Package Height 27.6 cm [10.9 in]
Package Length 30.4 cm [12 in]
Package Width 11.4 cm [4.5 in]
Shipping (Package) Weight 4.1 kg [9.1 lb]
What's in the Box
Included in Package 1 - 4-port USB KVM switch
4 - KVM cables
1 - universal power adapter (NA/EU/UK/AU)
1 - instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories