Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

4 Port DVI USB KVM Switch with Dual DVI Console and Quad-View 4-in-1 Display

Product ID: SV431DVIUAQV

Control 4 systems using a single peripheral set, with dual DVI console connections and multiple picture-in-picture display modes

Features
  • Several display modes to choose from, including: Quad-View, PAP, PIP and Full-View

  • Supports HD resolutions up to 1920x1200

  • Includes KVM Cables (DVI / USB / Audio)

More Features . . .
  • Integrated 2-port USB 2.0 hub

  • Rack-mountable 1U design

  • Front panel push-button and hot-key computer selection support

  • 3.5mm stereo audio support

Prices may be lower from Resellers:

INGAT
Available in
3.208,99 € EUR exc VAT
3.850,79 € inc VAT

ID: SV431DVIUAQV

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The SV431DVIUAQV 4-Port DVI KVM Switch with Quad-View Display lets you control 4 systems using a single peripheral set, with dual DVI console connections and multiple picture-in-picture display modes.

The DVI USB KVM features an integrated 2-port USB 2.0 hub for connecting additional peripherals to share, plus we’ve included the necessary DVI, USB and audio cables for a ready-to-use solution.

The Quad-View function integrates a quad screen splitter into the KVM switch to offer several picture-in picture display modes so you can monitor some or all of the connected PCs on the primary console display while interacting with the active PC on the secondary display. Choose from:

  • Quad-View: Displays all 4 connected PCs simultaneously
  • Picture-and-Picture (PAP): Displays the active PC in the main display area and 3 others along the right side
  • Picture-in-Picture (PIP): Displays the active PC in the main display area and 1 other in a movable and sizeable PIP window
  • Full-View: Displays the active PC on both of the console displays

Application Diagram

Quad-View KVM Switch Display Modes

The KVM switch integrates front, push-button controls for simple switching between PCs, choosing your desired display mode and accessing the KVM menu, plus hot-keys and RS-232 command support, for flexible control.

For added versatility, you can daisy-chain up to 8 SV431DVIUAQV units total, for control of up to 32 PCs using a single peripheral set.

Backed by a Startech.com 2-year warranty and free, lifetime technical support.

The StarTech.com Advantage
  • Experience simple monitoring of all 4 connected PCs, through the available display modes
  • Work on the active PC while still viewing the others, with the dual DVI console
  • Fast setup and operation, with included KVM and audio cables
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Use in test labs, help desks and office environments where visibility of multiple systems is required
  • Perfect for monitoring multiple PC-based security systems simultaneously
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cables Included Yes
Daisy-Chain Yes
KVM Ports 4
Number of Monitors Supported 2
PC Interface USB
PC Video Type DVI
Rack-Mountable Yes
U Height 1U
Performance
Hot-Key Selection Yes
IP Control No
Maximum Cascaded Computers 32
Maximum Digital Resolutions 1920x1200
Maximum Number of Users 1
On-Screen Display Yes
Port Selection Support Push Button, Hotkeys, and OSD (On Screen Display)
Connector(s)
Console Interface(s) 2 - DVI-I (29 pin) Female
2 - USB Type-A (4 pin) USB 2.0 Female
1 - 3.5 mm Mini-Jack (3 Position) Female
Host Connectors 1 - DVI-I (29 pin) Female
1 - USB B (4 pin) Female
1 - 3.5 mm Mini-Jack (3 Position) Female
Other Interface(s) 2 - USB Type-A (4 pin) USB 2.0 Female
2 - RJ-45 Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 4 - PC Selection indicators
4 - Display Mode indicators
Power
Center Tip Polarity Positive
Input Current 1.8 A
Input Voltage 100 ~ 240 AC
Output Current 5 A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 60
Power Source AC Adapter Included
Environmental
Humidity 0~90% RH (Non-Condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 44 mm [1.7 in]
Product Length 438 mm [17.2 in]
Product Weight 2.5 kg [5.5 lb]
Product Width 200 mm [7.9 in]
Packaging Information
Shipping (Package) Weight 6 kg [13.4 lb]
What's in the Box
Included in Package 1 - DVI USB Quad View KVM Switch
4 - DVI Cables
4 - USB A-B Cables
4 - 3.5mm Audio Cables
1 - Upgrade Cable
2 - Rack Mount Brackets
1 - Power Adapter
3 - Power Cords (NA / UK / EU)
4 Port Triple Monitor DVI USB KVM Switch with Audio &  USB 2.0 Hub
SV431TDVIUA

4 Port Triple Monitor DVI USB KVM Switch with Audio & USB 2.0 Hub

Switch between four triple head computers, while sharing three DVI displays, speakers & mic, USB Keyboard/Mouse, and USB 2.0 peripherals

543,99 € exc VAT
652,79 € inc VAT

2 Port Triple Monitor DVI USB KVM Switch with Audio & USB 2.0 Hub
SV231TDVIUA

2 Port Triple Monitor DVI USB KVM Switch with Audio & USB 2.0 Hub

Switch between two triple head computers, while sharing three DVI displays, speakers & mic, USB Keyboard/Mouse, and USB 2.0 peripherals

572,99 € exc VAT
687,59 € inc VAT

2 Port Quad Monitor Dual-Link DVI USB KVM Switch with Audio & Hub
SV231QDVIUA

2 Port Quad Monitor Dual-Link DVI USB KVM Switch with Audio & Hub

Switch between two Computers sharing four DVI displays, speakers & mic, USB Keyboard & Mouse, and USB 2.0 peripheral

689,99 € exc VAT
827,99 € inc VAT

4 Port USB DVI KVM Switch with DDM Fast Switching Technology and Cables
SV431DVIUDDM

4 Port USB DVI KVM Switch with DDM Fast Switching Technology and Cables

Control 4 DVI, USB-equipped PCs with a single peripheral set, with USB Dynamic Device Mapping to avoid switching lag-time

390,99 € exc VAT
469,19 € inc VAT

Power Adapters (1)

DC Power Adapter - 12V, 5A
SVA12M5NA

DC Power Adapter - 12V, 5A

Replace your lost or failed power adapter

80,99 € exc VAT
97,19 € inc VAT

USB 2.0 Cables (1)

2 ft USB 2.0 A to B Cable - M/M
USB2HAB10

10 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

4,99 € exc VAT
5,99 € inc VAT

* Product appearance and specifications are subject to change without notice.