StarTech.com

4-Port HDMI KVM Switch - USB 3.0 - 1080p

Control four HDMI computers using a single console, with a built-in USB 3.0 hub for sharing additional peripheral devices

Product ID: SV431HDU3A2

  • Easily share peripheral devices with built-in USB 3.0 hub
  • High definition video quality with support for resolutions up to 1080p
  • Full multimedia control with separate 3.5 mm auxiliary support
View More
  • No software or drivers required
  • Independent HID keyboard and mouse ports
504,99 € EUR exc VAT
605,99 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cables Included No
Daisy-Chain No
KVM Ports 4
Number of Monitors Supported 1
PC Interface USB 3.0
PC Video Type HDMI
Rack-Mountable Optional
Performance
Audio Specifications 2-Channel Stereo supported
Hot-Key Selection Yes
IP Control No
Maximum Cable Length 50 ft. (15.24 m)
Maximum Digital Resolutions 1920 x 1080 @ 60 Hz
MTBF 142000 hours
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Connector(s)
Console Interface(s) 1 - HDMI (19 pin) Female Output
4 - USB Type-A (4 pin) USB 2.0 Female
1 - 3.5 mm Mini-Jack (3 Position) Female Output
Host Connectors 4 - HDMI (19 pin) Female Input
1 - USB Type-B (9 pin) USB 3.0 Female
4 - 3.5 mm Mini-Jack (3 Position) Female Input
Other Interface(s) 3 - USB Type-A (9 pin) USB 3.0 Female
Indicators
LED Indicators 4 - port selection/link LEDs
1 - power LED
Power
Input Current 0.6 A
Input Voltage 100 - 240 AC
Output Current 1.5 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 18
Environmental
Humidity 0~80% RH Non-Condensing
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Product Height 4.3 cm [1.7 in]
Product Length 22 cm [8.7 in]
Product Width 13 cm [5.1 in]
Weight of Product 1.1 kg [2.4 lb]
Packaging Information
Package Height 85 mm [3.3 in]
Package Length 24.7 cm [9.7 in]
Package Width 29.7 cm [11.7 in]
Shipping (Package) Weight 1.6 kg [3.6 lb]
What's in the Box
Included in Package 1 - 4-port HDMI KVM switch
4 - rubber feet
1 - universal power adapter (NA/EU/UK/AU)
1 - quick start guide

Certifications

Related Products

4-Port DisplayPort KVM Switch - USB 3.0 - 4K 30Hz
SV431DPU3A2
4-Port DisplayPort KVM Switch - USB 3.0 - 4K 30Hz

Control four DP computers using a single console with a built-in USB 3.0 hub for sharing additional peripheral devices

566,99 € exc VAT
680,39 € inc VAT

Accessories